【DO!BOOK・ページリンク】
1-p0987-1063-vq1000_en   70 / 78

BOOKをみる

10秒後にBOOKのページに移動します


Nozzle Diameter o0.7 Exhaust Characteristics Nozzle Diameter o1.0 Exhaust Characteristics Flow Characteristics A B Note 1) For power consumption of AC type, refer to page 1003. Note 2) When two or more symbols are specified, indicate them alphabetically. Combination of [B] and [K] is not possible. Specifications Standard High-speed response type High-pressure type (0.8 MPa) Function Symbol Nil B K DC AC (0.4 W) Note 1) (0.95 W) (0.95 W) Negative common N VVQ1000 Manifold 1 1 2 3 4 5 6 Plug-in unit J 1 5 C 1 A 100 VAC (50/60 Hz) 200 VAC (50/60 Hz) 110 VAC (50/60 Hz) 220 VAC (50/60 Hz) 24 VDC 12 VDC Symbol A B Nozzle diameter Vacuum release valve Coil voltage Specifications Nil B C D Non-locking push type Locking type (Tool required) Locking type (Manual) Slide locking type (Manual) Manual override 0.7 1.0 With ZSE1 Switch spec./Voltage (Solid state: 12 to 24 VDC) How to Order Connectors 14 15 16 17 18 19 1 setting, Without analog output, 3 revolution adjustment 1 setting, Without analog output, 200° adjustment 2 setting, Without analog output, 3 revolution adjustment 2 setting, Without analog output, 200° adjustment 1 setting, With analog output, 3 revolution adjustment 1 setting, With analog output, 200° adjustment Wiring specifications 00 15 CL Nil L C CL CN Grommet type, Lead wire length 0.6 m Grommet type, Lead wire length 3 m Connector type, Lead wire length 0.6 m Connector type, Lead wire length 3 m Without connector Note) Note) When ordering the switch with 5 m lead wire length, order separately the switch without connector and the connector. (Refer to the below.) Besides, refer to the Vacuum Equipment (SMC website) for details. ZS-20-A ZS-20-5A-50 . Without lead wire (Connector 1 pc., Socket 4 pcs.) . With lead wire Nil 30 50 0.6 3 5 Lead wire length (m) (The flow characteristics are for the supply pressure of 0.5 MPa.) How to Order Ejector Valves How to Order Vacuum Pressure Switches Vacuum pressure (mmHg) Vacuum pressure (mmHg) Vacuum pressure Air consumption Suction flow rate Suction flow rate NL/min Air consumption NL/min Suction flow rate NL/min Air consumption NL/min Vacuum pressure Air consumption Vacuum pressure (mmHg) Vacuum pressure (mmHg) Suction flow rate NL/min Suction flow rate NL/min Supply pressure (MPa) Supply pressure (MPa) Flow/Exhaust Characteristics of Ejector Unit ・・・・・・・・・・・・・・・・・・・・・・・・・・・・ ・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・ Suction flow rate Flow Characteristics 1055 Base Mounted Plug-in Unit Series VQ1000 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7