【DO!BOOK・ページリンク】
1-p0987-1063-vq1000_en   67 / 78

BOOKをみる

10秒後にBOOKのページに移動します


Initial setting value L A oD VQ1000 Series Model A L D 8 AN15-C08 26.5 45 13 20 30 Effective area (mm2) Noise reduction (dB) Applicable fitting size od Dimensions VQ1000: Manifold Optional Parts DIN rail mounting bracket [-D/-D0/-Dュ] VVQ1000-57A Dual flow fitting assembly VVQ1000-52ARegulator unit VVQ1000-AR-1 Silencer (For EXH port) Direct EXH outlet with built-in silencer [-S] This is a type with an exhaust port a top the manifold end plate. The built-in silencer exhibits an excellent noise suppression effect. (Noise reduction: 30 dB) . When ordering this option incorporated with a manifold, suffix “S” to the end of the manifold part number. Specifications Maximum operating pressure (MPa) Set pressure range (MPa) Ambient and fluid temp. (°C) Fluid Cracking pressure valve (MPa) Structure 0.8 0.05 to 0.7 5 to 50 Air 0.02 Relieving type . How to Order How to Order Manifold VV5Q11-14C6FUO-D G 2 Number of manifold stations Number of mounted valves ・・・ 12 sets + Number of regulator units ・・・ 2 sets Others, option symbols: to be indicated alphabetically. With regulator unit Number of regulator units ・・・ 2 sets . Pressure setting . Installation Caution C8 N9 Note) A large quantity of drainage generated in the air source results in exhaust of air together with drainage. Refer to page 1063 for maintenance. Indicate an option symbol “-G*” for the manifold no. and be sure to specify the mounting position and number of stations by means of the manifold specification sheet. One unit is counted as one station and occupies a space for three stations, therefore, pay attention to the manifold size. The regulator valve unit, to which no wire is connected, valves can be mounted up to the standard max. number of stations of each kit. Check the inlet pressure and then turn the pressure control screw to set the outlet pressure. Turning the screw clockwise will increase the outlet pressure while turning it counterclockwise decrease the pressure. (Set the pressure by turning the screw in the increase direction.) Since some level of the actuator’s operational frequency may lead to a sharp pressure change, pay attention to the pressure gauge durability. It is used for mounting a manifold on a DIN rail. . When ordering this option incorporated with a manifold, suffix “D” to the end of the manifold part number. 1 set of DIN rail mounting bracket is used for 1 manifold (2 DIN rail mounting brackets). This is a fitting to multiply the flow rate by combining the outputs of 2 valve stations. It is used for driving a large bore cylinder. This is a Onetouch fitting for a port size of o8 or o5/16”. . The port size for the manifold part number is “MM”. Clearly indicate the dual flow fitting assembly part number and specify the mounting station by means of the manifold specifications. . In dual flow fitting assembly, a special clip which is combined in onepiece of 2 stations is attached as a holding clip. This silencer is to be inserted into the EXH port (Onetouch fittings) of the common exhaust type. . When mounting elbow fitting assembly (VVQ1000-FL ュ) on the edge of manifold station, select a silencer, AN15-C08. The regulator controls the SUP pressure in a manifold. Supply air from D-side SUP port is regulated. SUP port on U-side is plugged. When a regulator unit is mounted, the SUP port on the U-side of the manifold will be plugged. A maximum of 3 units can be mounted on a manifold. . . (A)4 2(B) 3(R2) 1(P) 5(R1) 3(R2) 1(P) 5(R1) + A SMC - + VVQ1000-AR-1 4 2 A B 102 31.5 78 63.5 X R P Exhaust DIN rail clamp screw Mounting screws are attached. Pressure gauge G27-10-01 Pressure control screw C8 (SUP) port o8 One-touch fitting SUP port on U-side is plugged. Flow Characteristics Conditions: Inlet pressure 0.7 MPa Counted as one station. Inlet pressure (MPa) Outlet pressure MPa Pressure Characteristics Inlet pressure 0.7 MPa Conditions (Initial setting) Outlet pressure 0.2 MPa Flow rate (NL/min) Outlet pressure MPa D side U side 1052 Series VQ1000