【DO!BOOK・ページリンク】
1-p0987-1063-vq1000_en   66 / 78

BOOKをみる

10秒後にBOOKのページに移動します


1 2 3 4 5 987 6 X X (A)4 2(B) 3(R2) 1(P) 5(R1) Downward Upward Blanking plug (For One-touch fittings) KQ2P-ュ Name plate [-N] VVQ1000- -N-Station (1 to Max. stations) Elbow fitting assembly VVQ1000-F-L(C3/C4/C6/M5/N1/N3/N7) Port plug VVQ0000-58A 3.2 4 6 8 KQ2P-23 KQ2P-04 KQ2P-06 KQ2P-08 16 16 18 20.5 31.5 32 35 39 3.2 6 8 10 Model A L D Applicable fitting size od 1/8" 5/32" 1/4" 5/16" KQ2P-01 KQ2P-03 KQ2P-07 KQ2P-09 16 16 18 20.5 31.5 32 35 39 5 6 8.5 10 Model A L D Applicable fitting size od Dimensions EXH block base assembly VVQ1000-19A- -(C3/C4/C6/M5/N1/N3/N7) Without lead wire For F kit (2 to 12 stations)/Double wiring For F kit (13 to 24 stations)/Double wiring For F kit (2 to 24 stations)/Single wiring For P, G, T, S kit (2 to 12 stations)/Double wiring For P, G, T, S kit (13 to 24 stations)/Double wiring For P, G, T, S kit (2 to 24 stations)/Single wiring L0 kit L1 kit L2 kit . 1 to 8 stations F0 F1 F2 F3 P1 P2 P3 L0. L1. L2. Manifold block assembly FPL Electrical entry . Specify the mounting station by means of the manifold specification sheet. . When ordering this option incorporated with a manifold, specify the EXH block base assembly part number with “.” in front of it beneath the manifold part number. It is used for piping that extends upward or downward from the manifold. . When ordering this option incorporated with a manifold, indicate “Lュ” or “Bュ” for the manifold port size (when installed in all stations.) When installing it in part of the manifold stations, specify the elbow fitting assembly part number and the mounting station by means of the manifold specification sheet. . When mounting elbow fitting assembly on the edge of manifold station and a silencer on EXH port, select a silencer, AN203-KM8. A silencer (AN200-KM8) is interfered with fittings. Note) ( ): VVQ1000-NC-n EXH passage blocked SUP/EXH passage blocked Back pressure check valve assembly [-B] VVQ1000-18A It prevents cylinder malfunction caused by other valve exhaust entry. Insert it into R (EXH) port on the manifold side of a valve which is affected. It is effective when a single-acting cylinder is used or an exhaust center type solenoid valve is used. . When ordering it being mounted on all manifold stations, suffix “-B” to the end of the manifold part number. Note) When a back pressure check valve is desired, and is to be installed only in certain manifold stations, clearly indicate the part number and specify the mounting station by means of the manifold specification sheet. It is a transparent resin plate for placing a label that indicates solenoid valve function, etc. Insert it into the groove on the side of the end plate and bend it as shown in the figure. . When the blanking plate with connector is mounted, it automatically will be “VVQ1000-NC-n” . When ordering this option incorporated with a manifold, suffix “-N” to the end of the manifold part number. (Precautions) N NC N: Standard NC: For mounting blanking plate with connector The manifold block assembly is used between stations for which exhaust is desired to be divided when valve exhaust affects other stations due to the circuit configuration. The EXH passage on the D-side is blocked in the EXH block base assembly. It is also used in combination with an individual EXH spacer for individual exhaust. Indication labels to confirm the blocking position are attached. (Each for EXH passage and SUP/EXH passage blocking positions) . When ordering a EXH block base incorporated with a manifold, a block indication label is attached to the manifold. 1. The manifold installed type back pressure check valve assembly is assembly parts with a check valve structure. However, since slight air leakage against the back pressure is allowed due to its structure, adverse effects of the back pressure due to increase in exhaust resistance cannot be prevented if the manifold exhaust port and other exhaust ports are put together for piping or if the piping diameter is narrowed. As a result, this may cause the actuator and air operated equipment to malfunction. So, be careful not to restrict the exhaust air. If the exhaust resistance becomes large, select a built-in valve type with rubber seal. 2. When a back pressure check valve is mounted, the effective area of the valve will decrease by about 20%. It is inserted into an unused cylinder port and SUP/EXH ports. Purchasing order is available in units of 10 pieces. The plug is used to block the cylinder port. . When ordering this option incorporated with a manifold, indicate “CM” for the port size of the manifold part number, as well as, the mounting station and cylinder port mounting positions 4(A) and 2(B) by means of the manifold specification sheet. . Gently screw an M3 screw in the port plug hole and pull it for removal. Black screw Block indication label EXH passage blocked Solid forming 2 pcs. in 1 set n: Stations P = 10.5 . 13.5 . 40 U side D side D side U side Hole 1051 Base Mounted Plug-in Unit Series VQ1000 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7 A