A Housing assembly and SI unit no. No. Manifold Part no. Description (SF1 kit) (SH kit) (SJ1 kit) (SJ2 kit) (SQ kit) (SR1 kit) (SR2 kit) (SV kit) P kit J kit FU kit FS kit EX120-SUW1 EX120-SUH1 EX120-SSL1 EX120-SSL2 EX120-SDN1 EX120-SCS1 EX120-SCS2 EX120-SMJ1 AXT100-1-P ュ Note) AXT100-1-J 20 Note) AXT100-1-FU15 AXT100-1-FSュ NKE Corp.: Fieldbus System (16 outputs) NKE Corp.: Fieldbus H System (16 outputs) Panasonic Industrial Devices SUNX Co., Ltd.: S-LINK System (16 outputs) Panasonic Industrial Devices SUNX Co., Ltd.: S-LINK System (8 outputs) DeviceNet. OMRON Corp.: CompoBus/S (16 outputs) OMRON Corp.: CompoBus/S (8 outputs) CC-LINK Flat ribbon cable housing assembly ュ = Number of pins: 26/20/16/10 Flat ribbon cable housing assembly D-sub connector housing assembly (Top entry) Number of pins: 15 D-sub connector housing assembly (Side entry) ュ Number of pins: 25/15 q Replacement Parts No. Part no. Description Material Quantity VVQ1000-80A-1 VVQ1000-80A-2 VVQ1000-80A-3 VVQ1000-80A-4 rt D-side end plate assembly no. VVQ1000-3A-1- - Electrical entry Option y U-side end plate assembly no. (For F/P/J/S kit) VVQ1000-2A-1- Note) The !4’s fitting assembly is included. u U-side end plate assembly no. (For L kit) VVQ1000-2A-1-L Note) A set of parts containing 12 pcs. each is enclosed. Gasket Packing Clamp screw Clip HNBR HNBR Carbon steel Stainless steel 12 12 12 12 Note) Purchasing order is available in units of 10 pieces. Note) Purchasing order is available in units of 10 pieces. i Manifold block assembly no. VVQ1000-1A- - Electrical entry Port size VVQ1000-50Ao !0 !1 !2 Port size !3 Fitting assembly part no. (For cylinder port) !44 Fitting assembly part no. (For 1(P), 3(R) port) VVQ1000-51A-C8 Applicable tubing o8 For F kit top entry 25 pins For F kit For J/P kit For L kit For S kit FU25 F PL S Nil R Note 1) S Note 1) Common EXH External pilot Direct EXH outlet with built-in silencer Without lead wire F kit for 2 to 12 stations/Double wiring F kit for 13 to 24 stations/Double wiring F kit for 2 to 24 stations/Single wiring P/J/S kit for 2 to 12 stations/Double wiring P/J/S kit for 13 to 24 stations/Double wiring P/J/S kit for 2 to 24 stations/Single wiring L0 kit ュ: Stations (1 to 8) L1 kit ュ: Stations (1 to 8) L2 kit ュ: Stations (1 to 8) F0 F1 F2 F3 P1 P2 P3 L0ュ L1ュ L2ュ With o3.2 One-touch fitting With o4 One-touch fitting With o6 One-touch fitting M5 thread Without One-touch fitting (With clip) C3 C4 C6 M5 C0 Applicable tubing o3.2 Applicable tubing o4 Applicable tubing o6 M5 thread C3 C4 C6 M5 !5 Tie-rod assembly part no. (2 pcs./set) VVQ1000-TRTie- rod (2 pcs.) and lead wire assembly for extensions are attached. Option Nil RS Common EXH External pilot Direct EXH outlet with built-in silencer Pilot valve assembly V112 - Function Coil voltage US US US US e w Note) Top entry connector for FU, PU, JU while side entry connector for FS, JS, PS. Note 1) When both options are specified, indicate as RS. Note 2) The housing assembly and SI unit of F/P/J/S kit are not included. Separately place an order for q, w, e. Note 1) Please order when eliminating manifold stations. When adding stations, tie-rods are attached to the manifold block assembly. Therefore, it is not necessary to order. Note 2) ュ: Stations 02 to 24 Note 3) For S/P/J/F/L kit 100 VAC (50/60 Hz) 200 VAC (50/60 Hz) 110 VAC (50/60 Hz) 220 VAC (50/60 Hz) 24 VDC 12 VDC 123456 Note 1) Refer to page 1003 for power consumption of AC type. Note 2) Common to single solenoid and double solenoid Note 3) The voltage (including light/surge voltage suppressor), positive common and negative common cannot be changed by changing the pilot valve assembly. Specifications Standard High-speed response type High-pressure type (1.0 MPa) Symbol Nil B K DC AC (0.4 W) キ (0.95 W) キ (0.95 W) キ Note 1) キ . . 1047 Exploded View of Manifold SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7 B