【DO!BOOK・ページリンク】
1-p0987-1063-vq1000_en   56 / 78

BOOKをみる

10秒後にBOOKのページに移動します


26 25 24 23 22 21 20 19 18 17 16 15 14 13 12 11 10 9 8 7 6 5 4 3 1 2 Special Wiring Specifications Negative Common Specifications In the internal wiring of F/P/J/G/T/S kit, double wiring (connected to SOL. A and SOL. B) is adopted for each station regardless of the valve and option types. Mixed single and double wiring is available as an option. Indicate an option symbol “-K”, for the manifold no. and be sure to specify the mounting position and number of stations of the single and double wiring by means of the manifold specification sheet. 1. How to Order Example) VV5Q11 08C6FU1 D K S Others, option symbols: to be indicated alphabetically. VQ1100 Negative common specifications N 51 F kit (D-sub connector) T kit (Terminal block box) G kit (Flat ribbon cable with terminal block) P kit (Flat ribbon cable) S kit (Serial transmission) Kit Type Max. points Kit Type Max. points F 25P US P 26P US P 16P US P B 20P US C P A 10P US F 15P US A Sュ Gュ 24 14 24 18 14 8 16 16 20 Mュ 24 16 24 16 VQ2000 VQ1000 2 rows of terminal blocks 3 rows of terminal blocks How to Order Manifold How to Order Valves VV5Q11 06 Stations Cylinder port C6 T N Option T kit (VQ1000): L kit (VQ1000/2000): Negative common specifications VV5Q11 06 Stations Cylinder port C6 L N 1 Option Electrical entry Cable length Negative common specifications 0 1 2 With cable (0.6 m) With cable (1.5 m) With cable (3 m) J kit (Flat ribbon cable) M kit (Circular connector) COM. M kit Specify the valve model no. as shown below for negative common specification. The manifold no. shown below is for the T (VQ1000) and L (VQ1000/2000) kits. For other kits the standard manifold can be used. However, negative common is not compatible with S (except EX510 Gateway-type, EX240 integrated-type and EX120/121/122 integrated-type (CompoNet.)) and G kits. With the A side solenoid of the 1st station as no.1 (meaning, to be connected to no.1 terminal), without making any terminals vacant. 2. Wiring specifications 3rd row 1st row 2nd row F kit D-sub connector (25P) P kit Flat ribbon cable connector (26P) J/G kit T kit Terminal block (VQ1000, 24 terminals) T kit Terminal block (VQ2000) The maximum number of stations depends upon the number of solenoids. Assuming one for a single and two for a double, determine the number of stations so that the total number is not more than the max. number given in the following table. 3. Max. number of stations 20P J US ュ ュ ュ 1041 Base Mounted Plug-in Unit Series VQ1000/2000 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7