【DO!BOOK・ページリンク】
1-p0987-1063-vq1000_en   55 / 78

BOOKをみる

10秒後にBOOKのページに移動します


Semi-standard Different Number of Connector Pins kit (D-sub connector) 15 pins F kit (Flat ribbon cable) 10/16/20 pins P How to Order Manifold How to Order Manifold Stations Cylinder port VV5Q11 06 C6 F SA Option Kit type/Electrical entry How to Order D-sub connector, 15 pins Connector location.Side Without cable VV5Q11 06 Pins 1.5 m 3 m 5 m AXT100-FC10-1 AXT100-FC10-2 AXT100-FC10-3 17.2 AXT100-FC16-1 AXT100-FC16-2 AXT100-FC16-3 24.8 AXT100-FC20-1 AXT100-FC20-2 AXT100-FC20-3 30 10P 16P 20P Location Pins 15P (Max. 7 stations) F kit UA F kit SA Top entry Side entry Location Pins 10P (Max. 4 stations) 16P (Max. 7 stations) 20P (Max. 9 stations) Top entry Side entry UA UB UC SA SB SC P kit P kit . For other commercial connectors, use a type with strain relief conforming to MIL-C-83503. Flat Ribbon Cable Assembly Pins Cable length (L) 1.5 m 3 m 5 m AXT100-DS15-1 AXT100-DS15-2 AXT100-DS15-3 15P . For other commercial connectors, use a type conforming to MIL-C-24308. D-sub Connector Cable Assembly Wire Color Table by Terminal No. of D-sub Connector Cable Assembly 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 Black Brown Red Orange Yellow Pink Blue Purple Gray White White Yellow Orange Yellow Pink None None None None None None None White Black Black Red Red Red Black Black Terminal no. Lead wire color Dot marking Stations Cylinder port C6 P SC Option Kit type/Electrical entry How to Order Flat ribbon cable, 20 pins Connector location.Side Without cable Connector width (W) . In the same way as the 25-pin models (standard), the terminal no. 1 is for SOL.A at the 1st station, the terminal no. 9 for SOL.B at the 1st station, and the terminal no. 8 for COM. . In the same way as the 26-pin models (standard), the terminal no. 1 is for SOL.A at the 1st station, the terminal no. 2 for SOL.B at the 1st station, and two pins from the max. terminal numbers are for COM. Multi-core vinyl cable VVRF 0.3 mm2 x 15 . o9 cores Plug connector HDA-CTH (Made by Hirose Electric) Connector HAD-15S (Made by Hirose Electric) Terminal no. 2 x M2.6 X 0.45 Terminal no. Red Cable length (L) F and P kits with the following number of pins are available besides the standard number (F = 25P; P = 26P). Select the desired number of pins and cable length from the cable assembly list. Place an order for the cable assembly separately. 1040 Series VQ1000/2000