100 VAC (50/60 Hz) 110 VAC (50/60 Hz) 24 VDC 12 VDC 1 3 5 6 CE-compliant . . SOL.A SOL.B SOL.A SOL.B SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A COM. COM. 1 2 3 1 2 3 Stations 3 m 26 25 24 23 22 21 20 19 18 17 16 15 14 13 12 11 10 9 8 7 6 5 4 3 2 1 Type of actuation 2-position single 2-position double 3-position closed center 3-position exhaust center 3-position pressure center 4-position dual port (N.C. +N.C.) 4-position dual port (N.O. +N.O.) 4-position dual port (N.C. +N.O.) 1 2 3 4 5 A B C Metal seal Rubber seal 0 1 Seal VQ 1 0 0 5 2 VQ2000 Series 2 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (.) (.) Black Brown Red Orange Yellow Pink Blue Purple Gray White White Yellow Orange Yellow Pink Blue Purple Gray Orange Red Brown Pink Gray Black White White None None None None None None None White Black Black Red Red Red Black Black White None None Black White White Red Red White None None Terminal no. Polarity Lead wire color 015 030 050 Dot marking Station 1 Station 2 Station 3 Station 4 Station 5 Station 6 Station 7 Station 8 Station 9 Station 10 Station 11 Station 12 Positive COM spec. Negative COM spec. Note) Non-locking push type (Tool required) Locking type (Tool required) Locking type (Manual) Slide locking type (Manual) Manual override Nil B C D Coil voltage Light/surge voltage suppressor Yes None (Non-polar) Nil E Note) Specify the part numbers for valves and options together beneath the manifold base part number. Prefix the asterisk to the part nos. of the solenoid valve, etc. Circular connector kit with cable (3 m) The total number of stations is tabulated starting from station one on the D-side. Circular connector cable assembly AXT100-MC26- Wire color VV5Q21 Electrical Wiring Specifications How to Order Valves How to Order Manifold Assembly Function Note 1) For power consumption of AC type, refer to page 1003. Note 2) Metal seal only Note 3) For external pilot and negative common specifications, refer to “Semi-standard” on pages 1041 and 1042. Note 4) When two or more symbols are specified, indicate them alphabetically. Combination of [B] and [K] is not possible. Note 5) Dual 3-port valve is not applicable. Caution Use the standard (DC) specification when continuously energizing for long periods of time. As the standard electrical wiring specifications, double wiring (connected to SOL. A and SOL. B) is adopted for the internal wiring of each station for 12 stations or less, regardless of valve and option types. Mixed single and double wiring is available as semi-standard. Refer to page 1041 for details. Note) When using the negative common specifications, use valves for negative common. (Refer to page 1041.) Refer to “Semi-standard” on page 1041 for details. Write sequentially from the 1st station on the D-side. When part nos. written collectively are complicated, specify them by means of the manifold specification sheet. Enclosure IP65 (Dust-tight, Water-jet-proof) W1 CE-compliant . CE-compliant Nil Q Note) For CE-compliant models, DC-type only. D side Stations U side 1 set.Manifold base part no. 3 sets.Valve part no. (Stations 1 to 3) 3 sets.Valve part no. (Stations 4 to 6) 2 sets.Valve part no. (Stations 7 to 8) 1 set.Blanking plate part no. (Station 9) VV5Q21-09C6M2-W .VQ2100-51 .VQ2200-51 .VQ2300-51 .VVQ2000-10A-1 D side U side Specifications Standard High-speed response type Negative common External pilot High-pressure type (1.0 MPa) Symbol Nil B N Note 3) R Note 3) Note 5) K Note 2) DC AC (0.4 W) キ (0.95 W) キ (0.95 W) キ [Option] Note) For CE-compliant models, DC-type only. キ キ キ Note 1) . . . キ Note) A combination of “Function [N] (Negative common)” and [E] is unavailable. Since [E] has no polarity, it can also be used as a negative common. Selection of “Function [N]” is not required. 1037 Base Mounted Plug-in Unit Series VQ2000 A