【DO!BOOK・ページリンク】
1-p0987-1063-vq1000_en   51 / 78

BOOKをみる

10秒後にBOOKのページに移動します


MIL flat cable connector reduces installation labor for electrical connection. Manifold and connectors, both compliant with the IP65 rating (Dust-tight, Water-jet-proof), provide a high-degree of protection for the electrical parts. Maximum stations are 24. Circular Connector (26 Pins) Circular connector cable assembly included in a specific manifold model no. Refer to “How to Order Manifold.” Circular connector cable assembly Electrical characteristics Circular connector cable assembly terminal no. Terminal no. Lead wire color Dot marking 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 None None None None None None None White Black Black Red Red Red Black Black White None None Black White White Red Red White None None Black Brown Red Orange Yellow Pink Blue Purple Gray White White Yellow Orange Yellow Pink Blue Purple Gray Orange Red Brown Pink Gray Black White White Item Assembly part no. Note AXT100-MC26-015 AXT100-MC26-030 AXT100-MC26-050 1.5 m 3 m 5 m Cable length (L) Cable 25-core x 24AWG Conductor resistance Ω/km, 20°C Voltage limit V, 1 min, AC Insulation resistance MΩ/km, 20°C Property 65 or less 1000 5 or more 2 stations 24 stations 02 24 Manifold 1 Plug-in unit 2 VQ2000 Without cable With cable (1.5 m) With cable (3 m) With cable (5 m) 0 1 2 3 Option Port size With o4 One-touch fitting With o6 One-touch fitting With o8 One-touch fitting Mixed sizes and with port plug Mixed size for different types of piping, option installed Symbol C4 Note 1) C6 Note 1) C8 Note 1) CM Note 2) Note 3) MM Note 4) Cylinder port Cable (Length) Series Stations Cable Assembly VV5Q 2 1 08 C6 M 1 N Note) Refer to page 1041 for details. Series VQ2000 Kit (Circular connector) M Symbol Nil B Note 2) D D0 Dュ Note 3) K Note 4) N R Note 5) Option None With back pressure check valve DIN rail mounting With DIN rail bracket (Without DIN rail) DIN rail mounting (ュ: Stations 02 to 24) Special wiring spec. (Except double wiring) With name plate External pilot AXT100-MC26- 015 030 050 Enclosure IP65 (Dust-tight, Water-jet-proof) VV5Q21 VQ2000 only Note) The minimum bending radius of the circular connector cable is 20 mm. . Cannot be used for transfer wiring. Note 1) When two or more symbols are specified, indicate them alphabetically. Example) -BKR Note 2) Models with a suffix “-B” have check valves for prevention of back pressure at all manifold stations. When a back pressure check valve is desired, and is to be installed only in certain manifold stations, specify the mounting position by means of the manifold specification sheet. Note 3) The number of stations that may be displayed is longer than the manifold number of stations. Note 4) Specify the wiring specifications by means of the manifold specification sheet. Note 5) Indicate “R” for the valve with external pilot. W . o10 0.3 mm2 x 25 cores Multi-core vinyl cable L 60 Socket side Plug terminal no. 26 25 24 23 22 20 21 19 18 17 16 15 14 13 12 11 10 7 8 9 6 5 4 3 2 1 30 How to Order Manifold Note) Lengths other than the above are also available. Please contact SMC for details. Manifold Specifications Applicable stations Piping Port size direction Side Piping specifications C10 C4, C6, M8 Max. 24 stations 1(P), 3(R) 4(A), 2(B) Series VQ2000 Note 1) Insert “L” (Top ported) or “B” (Bottom ported) for elbow type. Example) B6 (Bottom ported elbow with o6 One-touch fitting) Note 2) Indicate “LM” (Including upward, downward piping and mixed) for models with elbow fittings and mixed cylinder port sizes. Note 3) Indicate “Mixed sizes and with port plug” by means of the manifold specification sheet. Note 4) When selecting the mixed size for different types of piping, dual flow fitting assembly, or double check block (direct mounting), enter “MM” and give instructions in the manifold specification sheet. Note 5) Inch-size One-touch fittings are available. Refer to “Semi-standard” on page 1042 for details. CE-compliant . CE-compliant Nil Q Note) For CE-compliant models, DC-type only. [Option] Note) For CE-compliant models, DC-type only. 1036