VV5Q21 Dust-tight, Water-jet-proof (-W) VV5Q11 VV5Q21 Type of actuation 1 2 3 4 5 A B C VQ1000 VQ2000 1 2 Series Metal seal Rubber seal 0 1 Seal VQ 1 1 0 0 5 1 Non-locking push type (Tool required) Locking type (Tool required) Locking type (Manual) Slide locking type (Manual) Manual override Nil B C D 2-position single 2-position double 3-position closed center 3-position exhaust center 3-position pressure center 4-position dual port (N.C. +N.C.) 4-position dual port (N.O. +N.O.) 4-position dual port (N.C. +N.O.) Specify the part numbers for valves and options together beneath the manifold base part number. Enclosure How to Order Valves How to Order Manifold Assembly Function Symbol Nil B R Note 2) Note 4) K Note 1) DC (0.4 W) キ (0.95 W) キ (0.95 W) キ Specifications Standard High-speed response type External pilot Highpressure type (1.0 MPa) Negative common N Note 2) 24 VDC; With indicator light/ surge voltage suppressor Coil voltage 5 Prefix the asterisk to the part nos. of the solenoid valve, etc. Note 1) Metal seal only Note 2) For external pilot and negative common specifications, refer to “Semi-standard” on pages 1041 and 1042. Note 3) When two or more symbols are specified, indicate them alphabetically. Combination of [B] and [K] is not possible. Note 4) Dual 3-port valve is not applicable. Write sequentially from the 1st station on the D-side. When part nos. written collectively are complicated, specify them by means of the manifold specification sheet. CE-compliant . CE-compliant Nil Q Note) VQ2000 only Dust-protected Dust-tight, Water-jet-proof (IP65) Nil W Note) 1 set.Manifold base part no. 2 sets.Valve part no. (Stations 1 to 2) 4 sets.Valve part no. (Stations 3 to 6) 1 set.Valve part no. (Station 7) 1 set.Blanking plate part no. (Station 8) VV5Q11-08C6SV .VQ1100-51 .VQ1200-51 .VQ1300-51 .VVQ1000-10A-1 [Option] キ キ VVQ1000-10A-1 VQ1300-51 VQ1200-51 VQ1200-51 VQ1200-51 VQ1200-51 VQ1100-51 VQ1100-51 1 2 3 Stations D side U side 1033 Base Mounted Plug-in Unit Series VQ1000/2000 A