【DO!BOOK・ページリンク】
1-p0987-1063-vq1000_en   43 / 78

BOOKをみる

10秒後にBOOKのページに移動します


D C3 C4 C6 C8 M5 CM Note 1) L3 L4 L6 L8 L5 B3 B4 B6 B8 B5 LM Note 1) N1 N3 N7 N9 M5T NM Note 1) LN1 LN3 LN7 LN9 L5T BN1 BN3 BN7 BN9 B5T LNM Note 1) With o3.2 One-touch fitting With o4 One-touch fitting With o6 One-touch fitting With o8 One-touch fitting M5 thread With mixed sizes and with port plug Top ported elbow with o3.2 One-touch fitting Top ported elbow with o4 One-touch fitting Top ported elbow with o6 One-touch fitting Top ported elbow with o8 One-touch fitting Top ported elbow M5 thread Bottom ported elbow with o3.2 One-touch fitting Bottom ported elbow with o4 One-touch fitting Bottom ported elbow with o6 One-touch fitting Bottom ported elbow with o8 One-touch fitting Bottom ported elbow M5 thread Elbow port, mixed sizes (Including upward, downward piping and mixed) o1/8" with One-touch fitting o5/32" with One-touch fitting o1/4" with One-touch fitting o5/16" with One-touch fitting UNF10-32 thread With mixed sizes and with port plug Top ported elbow with o1/8" One-touch fitting Top ported elbow with o5/32" One-touch fitting Top ported elbow with o1/4" One-touch fitting Top ported elbow with o5/16" One-touch fitting Top ported elbow UNF10-32 thread Bottom ported elbow with o1/8" One-touch fitting Bottom ported elbow with o5/32" One-touch fitting Bottom ported elbow with o1/4" One-touch fitting Bottom ported elbow with o5/16" One-touch fitting Bottom ported elbow UNF10-32 thread Elbow port, mixed sizes (Including upward, downward piping and mixed) Mixed size for different types of piping, option installed Symbol Port size . . . . . . . . . . . . . . . . . . VQ1000 VQ2000 Refer to page 2124 and the Operation Manual for the details of EX510 Gateway-type Serial Transmission System. Please download the Operation Manual via our website, http://www.smcworld.com MM Note 2) [Option] Series VQ1000/2000 Kit (Serial transmission) Base Mounted Plug-in Manifold: For EX510 Gateway-type Serial Transmission System S How to Order Manifold VV5Q 1 SB Valve stations Note) Max. 16 stations. (Special wiring specifications) 01 08 Symbol 1 station 8 stations Stations 1 08 Manifold series 1 2 VQ1000 VQ2000 B Note 3) D Note 1) Dュ Note 9) G1 Note 4) Note 8) G2 Note 4) Note 8) G3 Note 4) Note 8) Jュ Note 5) Note 8) K Note 6) N R Note 7) S With back pressure check valve DIN rail mounting DIN rail length specified (ュ: Stations 02 to 16) 1 set of regulator unit 2 sets of regulator unit 3 sets of regulator unit With ejector unit Special wiring spec. (Except double wiring) With name plate with external pilot Direct EXH outlet with built-in silencer Option Note 1) Be sure to select “D” or “Dュ”. Note 2) When two or more symbols are specified, indicate them alphabetically. Example) -BRS Note 3) Models with a suffix “-B” have check valves for prevention of back pressure at all manifold stations. When a back pressure check valve is desired, and is to be installed only in certain manifold stations, specify the mounting position by means of the manifold specification sheet. Note 4) Specify the mounting position by means of the manifold specification sheet. Note 5) Refer to page 1054 for details on with ejector unit. A combination of “J” and “N” is not available. Note 6) Specify the wiring specifications by means of the manifold specification sheet. Note 7) Indicate “R” for the valve with external pilot. Note 8) VQ1000 only Note 9) The number of stations that may be displayed is longer than the manifold number of stations. Note 10) G1, G2, or G3 cannot be combined with N. Cylinder port How to Order Manifold Assembly Add the valve and option part numbers under the manifold base part number. In the case of complex arrangement, specify them by means of the manifold specification sheet. VV5Q11-SB08C6-D 1 set (SB kit, 8-station manifold part no.) .VQ1100-51 4 sets (Single type part no.) .VQ1200-51 3 sets (Double type part no.) .VQ1300-51 1 set (3 position type part no.) The asterisk denotes the symbol for assembly. Prefix it to the part nos. of the solenoid valve, etc. Enter in order starting from the first station on the D-side. Example Nil N NPN output (+COM.) PNP output (.COM.) SI unit specifications NPN output (+COM.) PNP output (.COM.) EX510-S002A EX510-S102A SI unit part no. Nil N Symbol SI unit specifications SI unit part no. CE-compliant . CE-compliant Nil Q Note 1) Indicate “Mixed sizes and with port plug” in the manifold specification sheet. Note 2) When selecting the mixed size for different types of piping, dual flow fitting assembly, or double check block (direct mounting), enter “MM” and give instructions in the manifold specification sheet. Inch size Metric size D side U side Stations Note 10) Note 10) Note 10) 1028