【DO!BOOK・ページリンク】
1-p0987-1063-vq1000_en   41 / 78

BOOKをみる

10秒後にBOOKのページに移動します


A A B A B A B A B A B A B A A B A B A B A B B A X R P 3 2 1 3 2 1 3 2 1 33.3 P = 10.5 (5.25) 28 (35) (5.5) 63.5 <67.5> 93.5 <100.4> 40.5 (12) (12) (7.5) P = 10.5 11.2 4 L2 L1 18.7 7.7 (L4) (L3) 20 . 2 1.5 66 61.5 40.7 25 9.3 13 C8 [3(R) EXH port] C8: o8 One-touch fitting C8 [1(P) SUP port] C8: o8 One-touch fitting C3, C4, C6, M5 [4(A), 2(B) port] C3: o3.2 One-touch fitting C4: o4 One-touch fitting C6: o6 One-touch fitting M5: M5 thread DIN rail clamp screw n 4 x M4 mounting hole Lead wire AWG24 x 3 cores Number of stations Indicator light Manual override D side Stations 1 2 3 4 5 6 7 U side Series VQ1000/2000 Kit (Lead wire) L VV5Q11 L n 1 Dimensions L1 L2 (L3) (L4) 39 48.5 75 85.5 2 49.5 59 87.5 98 3 60 69.5 87.5 98 4 70.5 80 100 110.5 5 81 90.5 112.5 123 6 91.5 101 125 135.5 7 102 111.5 137.5 148 8 112.5 122 150 160.5 Formula L1 = 10.5n + 28.5, L2 = 10.5n + 38 n: Station (Maximum 8 stations) With ejector unit: Formula L1 = 10.5n + 28.5 + (Number of ejector units x 26.7) L2 = 10.5n + 38 + (Number of ejector units x 26.7) L4 is L2 plus about 30. < >: AC The dashed lines indicate DIN rail mounting [-D] (with DIN rail mounting bracket). 1026