【DO!BOOK・ページリンク】
1-p0987-1063-vq1000_en   3 / 78

BOOKをみる

10秒後にBOOKのページに移動します


Metal seal P. 1002 Type of actuation Voltage Electrical entry Manual override VQ1ュ00 0.72 1.0 2.6 3.2 0.72 0.65 2.0 2.2 Rubber seal Metal seal Rubber seal VQ1ュ01 VQ2ュ00 VQ2ュ01 12 VDC 24 VDC 100 VAC 110 VAC 200 VAC 220 VAC 50/60 Hz 50/60 Hz Series VQ1000 P. 994 P. 998 Valve Specifications P. 1002 4/2 → 5/3 (A/B → R1/R2) C [dm3/(s・bar)] (F/L kit only) (F/L kit Series only) VQ2000 Sonic conductance Double Single 3-position (Closed center) Single Double Closed center Exhaust center Pressure center Plug-in Grommet L-type plug connector M-type plug connector Non-locking push type (Tool required) Locking type (Tool required) Locking type (Manual) Slide locking type (Manual) Base Mounted Plug-in All pilot valves are compactly mounted on one side. The space-saving design of mounting all fittings on one side permits mounting in three directions. Model Manifold pitch (mm) Flow-rate characteristics Metal seal Rubber seal Applicable cylinder bore size VQ1000 VQ2000 10.5 16 0.72 2.6 1.0 3.2 Up to o50 Up to o80 C [dm3/(s・bar)] C [dm3/(s・bar)] . Flow-rate characteristics: 4/2 → 5/3 (A/B → R1/R2) Bore o1.7 . VQ1000 5 Port Solenoid Valve Series VQ A side Manual override (Orange) B side Manual override (Green) A wide variety of optinal parts . The photo does not show an actual use example. ON/OFF operation and locking can be made by sliding the manual override. ON OFF DIN rail Regulator unit Slide locking type (Manual) Elbow fitting assembly top ported Elbow fitting assembly bottom ported Individual EXH spacer Individual SUP spacer Port plug Dual flow fitting Locking type (Manual) Ejector unit Direct EXH outlet with built-in silencer Blanking plate assembly This regulator adjusts the SUP pressure of a manifold and reduces the supply pressure from the D-side SUP port. It is possible to mount an ejector on the manifold together with the solenoid valve. Reduced wiring and space saving. This fitting can double the flow rate by consolidating the outputs of the valves of two stations. It is used for operating cylinders with large bore size. D side U side Space-saving profile The non-bias, one-clamp structure permits easy valve replacement. Built-in One-touch fittings for easy piping Slide locking type manual override provided Thin compact design with high flow capacity 988