【DO!BOOK・ページリンク】
1-p0987-1063-vq1000_en   39 / 78

BOOKをみる

10秒後にBOOKのページに移動します


COM.(+) Red [SOL.B] (.) White [SOL.A] (.) Black COM.(+) Red [SOL.B] (.) White [SOL.A] (.) Black Three lead wires are attached to each station regardless of the type of valve which is mounted. The red wire is for COM connection. Use any of the below cable lead wire assembly to change the lead wire length: Lead wire length Part no. VVQ1000-84A-6-. VVQ1000-84A-15-. VVQ1000-84A-30-. 0.6 m 1.5 m 3 m . Station number 1 to 8 Wiring Specifications: Positive COM Series VQ1000/2000 Kit (Lead wire) L Single solenoid Double solenoid Lead wire assembly with connector 1 station 8 stations 01 08 Manifold 1 Plug-in unit VQ1000 VQ2000 1 2 0 1 2 Option Port size With o3.2 One-touch fitting With o4 One-touch fitting With o6 One-touch fitting With o8 One-touch fitting M5 thread Mixed sizes and with port plug Mixed size for different types of piping, option installed Symbol VQ1000 VQ2000 C3 Note 1) C4 Note 1) C6 Note 1) C8 Note 1) M5 CM MM Note 4) Cylinder port Cable (Length) Series Stations VV5Q 1 1 06 C6 L 1 Symbol Nil 2 Note 8) B Note 2) D D0 Dュ Note 3) G1 G2 G3 Jュ Note 5) N R Note 6) S W Note 8) Option None 200/220 VAC models (F/L kit only) With back pressure check valve DIN rail mounting With DIN rail bracket (Without DIN rail) DIN rail length specified (ュ: Stations 02 to 24) 1 set of regulator unit 2 sets of regulator unit 3 sets of regulator unit With ejector unit With name plate External pilot Direct EXH outlet with built-in silencer Enclosure: Dust-tight, Water-jet-proof (IP65) VQ1000 VQ2000 Cable length 0.6 m Cable length 1.5 m Cable length 3 m The total number of stations is tabulated on the D-side. Note 1) When two or more symbols are specified, indicate them alphabetically. Example) -BRS Note 2) Models with a suffix “-B” have check valves for prevention of back pressure at all manifold stations. When a back pressure check valve is desired, and is to be installed only in certain manifold stations, specify the mounting position by means of the manifold specification sheet. Note 3) The number of stations that may be displayed is longer than the manifold number of stations. Note 4) Specify the mounting position by means of the manifold specification sheet. Note 5) Refer to page 1054 for details on with ejector unit. A combination of “J” and “N” is not available. Note 6) Indicate “R” for the valve with external pilot. Note 7) G1, G2, or G3 cannot be combined with N. Note 8) A combination of “2” and “W” is unavailable. When the compatibility with IP65 of the 200 and 220 VAC specifications is required, select only “W”. How to Order Manifold Note 1) Insert “L” (Top ported) or “B” (Bottom ported) for elbow type. Example) B6 (Bottom ported elbow with o6 One-touch fitting) Note 2) Indicate “LM” (Including upward, downward piping and mixed) for models with elbow fittings and mixed cylinder port sizes. Note 3) Indicate “Mixed sizes and with port plug” by means of the manifold specification sheet. Note 4) When selecting the mixed size for different types of piping, dual flow fitting assembly, or double check block (direct mounting), enter “MM” and give instructions in the manifold specification sheet. Note 5) Inch-size One-touch fittings are available. Refer to “Semi-standard” on page 1042 for details. VV5Q11 VV5Q21 VV5Q11 VV5Q21 Note) For negative common specifications, refer to “Semi-standard” on page 1041. CE-compliant . CE-compliant Nil Q Note) For CE- compliant models, DC-type only. Manifold Specifications Applicable stations Piping Port size direction Side Side Piping specifications Max. 8 stations Max. 8 stations C3, C4, C6, M5 C6, C8 C8 C10 1(P), 3(R) 4(A), 2(B) Series VQ1000 VQ2000 IP65 compliant Direct electrical entry. Models with one or more stations are available. (SUP) and (EXH) ports are provided on one side for further space savings. Maximum stations are 8. Enclosure: Dust-tight, Water-jet-proof (IP65) compatible (Series VQ2000) Black: A side solenoid (.) Red: COM (+) Station number Cable 3 cores x 24AWG White: B side solenoid (.) (Not used for single solenoid) [Option] Note) For CE-compliant models, DC-type only. Note 4) Note 7) Note 4) Note 7) Note 4) Note 7) Note 2) Note 3) . . . . . . . 1 1 1 2 2 2 3 3 3 4 4 4 32 1 4 32 1 4 32 1 4 1 2 3 Stations U side 1 2 3 Stations D side D side U side B 1024