【DO!BOOK・ページリンク】
1-p0987-1063-vq1000_en   36 / 78

BOOKをみる

10秒後にBOOKのページに移動します


VQ1100-51 VQ1200-51 VQ1200-51 VQ1200-51 VQ1200-51 VQ1300-51 Stations D side U side SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A 10B 10A 9B 9A 8B 8A 7B 7A 6B 6A 5B 5A 4B 4A 3B 3A 2B 2A 1B 1A COM. Type of actuation 2-position single 2-position double 3-position closed center 3-position exhaust center 3-position pressure center 4-position dual port (N.C. +N.C.) 4-position dual port (N.O. +N.O.) 4-position dual port (N.C. +N.O.) 1 2 3 4 5 A B C VQ1000 VQ2000 1 2 Series Metal seal Rubber seal 0 1 Seal VQ 1 1 0 0 5 Special Wiring Specifications: VQ2000 Refer to “Semi-standard” on page 1041 for details. As the standard electrical wiring specifications, double wiring (connected to SOL. A and SOL. B) is adopted for the internal wiring of each station for 10 stations or less, regardless of valve and option types. Mixed single and double wiring is available as semi-standard. Refer to page 1041 for details. Note) When using the negative common specifications, use valves for negative common. (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (.) Terminal no. Polarity Station 1 Station 2 Station 3 Station 4 Station 5 Station 6 Station 7 Station 8 Station 9 Station 10 Positive COM spec. Negative COM spec. Note) Non-locking push type (Tool required) Locking type (Tool required) Locking type (Manual) Slide locking type (Manual) Manual override Nil B C D Coil voltage Light/Surge voltage suppressor Yes None Nil E Note) Specify the part numbers for valves and options together beneath the manifold base part number. Prefix the asterisk to the part nos. of the solenoid valve, etc. Terminal block box kit How to Order Valves How to Order Manifold Assembly Specifications Standard High-speed response type Negative common External pilot High-pressure type (1.0 MPa) Function Symbol Nil B N Note 3) R Note 3) Note 5) K Note 2) DC AC (0.4 W) キ (0.95 W) キ (0.95 W) キ Note 1) Refer to page 1003 for power consumption of AC type. Note 2) Metal seal only Note 3) Refer to “Semi-standard” on pages 1041 and 1042 for external pilot and negative common specifications. Note 4) When two or more symbols are specified, indicate them alphabetically. Combination of [B] and [K] is not possible. Note 5) Dual 3-port valve is not applicable. Cover Applicable crimped terminal: 1.25-3S, 1.25Y-3, 1.25Y-3N, 1.25Y-3.5 Terminal Block Wiring (VQ2000) 6 M3 Round head combination screw Step 2. Wiring Loosen screws on the terminal block, connect wiring and complete it by tightening screws.(Tightening torque: 0.5 to 0.7 N・m) The diagram on the right shows the terminal block wiring. All stations are provided with double wiring regardless of the valves which are mounted. Step 3. Mounting the terminal block cover Securely tighten the screws after confirming that the gasket is installed correctly. (Tightening torque: 0.7 to 1.2 N・m) Open the terminal block cover to connect the wires to the terminal block. Step 1. Removing the terminal block cover Loosen mounting screws (4 pcs.) on the terminal block cover and remove the cover. Caution Use the standard (DC) specification when continuously energizing for long periods of time. Write sequentially from the 1st station on the D-side. When part nos. written collectively are complicated, specify them by means of the manifold specification sheet. 1 Note) VQ2000 only Enclosure Dust-protected Dust-tight, Water-jet-proof (IP65) Nil W Note) CE-compliant . CE-compliant Nil Q Note) For CE-compliant models, DC-type only. 1 set.Manifold base part no. 2 sets.Valve part no. (Stations 1 to 2) 4 sets.Valve part no. (Stations 3 to 6) 1 set.Valve part no. (Station 7) 1 set.Blanking plate part no. (Station 8) VV5Q11-08C6T0 .VQ1100-51 .VQ1200-51 .VQ1300-51 .VVQ1000-10A-1 [Option] Note) For CE-compliant models, DC-type only. 100 VAC (50/60 Hz) 110 VAC (50/60 Hz) 24 VDC 12 VDC 1 3 5 6 CE-compliant . . キ キ キ Note 1) . . . キ Note) A combination of “Function [N] (Negative common)” and [E] is unavailable. Since [E] has no polarity, it can also be used as a negative common. Selection of “Function [N]” is not required. 1021 Base Mounted Plug-in Unit Series VQ1000/2000 A