【DO!BOOK・ページリンク】
1-p0987-1063-vq1000_en   33 / 78

BOOKをみる

10秒後にBOOKのページに移動します


A A B A B A B A A B A A B B A A B B A A B B A A B B A L2 L1 R X P R X P P = 10.5 31.5 18.1 63.4 43.8 63.5 (12) 13 (5.25) 93.5 (5.5) (35) (7.5) 40 (12) 13 29 P = 10.5 27 63.5 61 7.7 13 4.5 (L4) (L3) 18.7 40.7 25 9.3 66 . 2 C8 [3(R) EXH port] C8: o8 One-touch fitting C8 [1(P) SUP port] C8: o8 One-touch fitting C3, C4, C6, M5 [4(A), 2(B) port] C3: o3.2 One-touch fitting C4: o4 One-touch fitting C6: o6 One-touch fitting M5: M5 thread Indicator light Power supply terminal block (Terminal screw M3) DIN rail clamp screw Stations 1 2 3 4 5 6 7 8 n 4 x M4 mounting hole Indicator light Manual override Applicable connector: Flat ribbon cable connector (20P) (Complies with MIL-C-83503) Triangle mark indicator position D side U side Series VQ1000/2000 Kit (Flat ribbon cable with terminal block) G VV5Q11 The dashed lines and dimensions in parentheses indicate DIN rail mounting [-D]. L n 2 Dimensions L1 L2 (L3) (L4) 66.5 84 112.5 123 3 77 94.5 125 135.5 4 87.5 105 125 135.5 5 98 115.5 137.5 148 6 108.5 126 150 160.5 7 119 136.5 162.5 173 8 129.5 147 175 185.5 9 140 157.5 187.5 198 10 150.5 168 187.5 198 11 161 178.5 200 210.5 12 171.5 189 212.5 223 13 182 199.5 225 235.5 14 192.5 210 237.5 248 15 203 220.5 250 260.5 16 213.5 231 262.5 273 Formula L1 = 10.5n + 45.5, L2 = 10.5n + 63 n: Station (Maximum 16 stations) With ejector unit: Formula L1 = 10.5n + 29.7 + (Number of ejector units x 26.7) L2 = 10.5n + 46.8 + (Number of ejector units x 26.7) L4 is L2 plus about 30. 1018