【DO!BOOK・ページリンク】
1-p0987-1063-vq1000_en   32 / 78

BOOKをみる

10秒後にBOOKのページに移動します


VQ1300-51 VQ1300-51 VQ1300-51 VQ1200-51 VQ1100-51 VQ1100-51 VQ1100-51 3 m Stations U side D side SOL.B SOL.A SOL.B SOL.A 1,2 3,4 5 7 9 11 13 15 17 19 6 8 10 12 14 16 18 20 SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A Type of actuation 2-position single 2-position double 3-position closed center 3-position exhaust center 3-position pressure center 4-position dual port (N.C. +N.C.) 4-position dual port (N.O. +N.O.) 4-position dual port (N.C. +N.O.) 1 2 3 4 5 A B C VQ1000 VQ2000 1 2 Series Metal seal Rubber seal 0 1 Seal VQ 1 1 0 0 5 1 Connector Assembly As the standard electrical wiring specifications, double wiring (connected to SOL. A and SOL. B) is adopted for the internal wiring of each station for 8 stations or less, regardless of valve and option types. Mixed single and double wiring is available as semi-standard. Refer to page 1041 for details. Flat ribbon cable connector Terminal no. Electric circuit diagram (Below wiring is the case of all double solenoid connections.) Station 1 24 VDC Station 2 Station 3 Station 4 Station 5 Connector terminal no. Station 6 Station 7 Station 8 Non-locking push type (Tool required) Locking type (Tool required) Locking type (Manual) Slide locking type (Manual) Manual override Nil B C 24 VDC D Coil voltage 5 Light/Surge voltage suppressor Yes None (Non-polar) Nil E Specify the part numbers for valves and options together beneath the manifold base part number. Prefix the asterisk to the part nos. of the solenoid valve, etc. Flat ribbon cable kit with terminal block with cable (3 m) How to Order Valves How to Order Manifold Assembly Specifications Standard High-speed response type External pilot High- pressure type (1.0 MPa) Function Symbol Nil B R Note 2) Note 4) K Note 1) DC (0.4 W) キ (0.95 W) キ (0.95 W) キ Note 1) Metal seal only Note 2) Refer to “Semi-standard” on page 1042 for external pilot specifications. Note 3) When two or more symbols are specified, indicate them alphabetically. Combination of [B] and [K] is not possible. Note 4) Dual 3-port valve is not applicable. Write sequentially from the 1st station on the D-side. When part nos. written collectively are complicated, specify them by means of the manifold specification sheet. Triangle mark indicator position CE-compliant . CE-compliant Nil Q 1 set.Manifold base part no. 4 sets.Valve part no. (Stations 1 to 4) 1 set.Valve part no. (Station 5) 3 sets.Valve part no. (Stations 6 to 8) VV5Q11-08C6G2 .VQ1100-51 .VQ1200-51 .VQ1300-51 [Option] . + キ 1017 Base Mounted Plug-in Unit Series VQ1000/2000 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7