【DO!BOOK・ページリンク】
1-p0987-1063-vq1000_en   23 / 78

BOOKをみる

10秒後にBOOKのページに移動します


VV5Q11 VV5Q21 VV5Q11 VV5Q21 AXT100-FC26-to Flat ribbon cable connector assembly can be ordered individually or included in a specific manifold model no. Refer to “How to Order Manifold.” Flat Ribbon Cable Connector Assembly Cable length (L) Assembly part no. Note AXT100-FC26-1 AXT100-FC26-2 AXT100-FC26-3 1.5 m 3 m 5 m Cable 26 cores x 28AWG . For other commercial connectors, use a 26 pins type with strain relief conforming to MIL-C-83503. . Cannot be used for transfer wiring. Connector manufacturers’ example . Hirose Electric Co., Ltd. . . Fujitsu Limited . Japan Aviation Electronics Industry, Ltd. . J.S.T. Mfg. Co., Ltd. . Oki Electric Cable Co., Ltd. 2 stations 24 stations 02 24 Manifold 1 Plug-in unit VQ1000 VQ2000 1 2 Without cable With cable (1.5 m) With cable (3 m) With cable (5 m) 0 1 2 3 Top entry Side entry U S Connector entry direction Cable (Length) Series Stations Cable Assembly VV5Q 1 1 08 C6 P U 1 Note) Refer to page 1041 for details. Series VQ1000/2000 Kit (Flat ribbon cable) P Option Symbol Option VQ1000 VQ2000 Nil B Note 2) D D0 N R Note 7) S K Note 6) G1 G2 G3 Jュ Note 5) Dュ Note 3) None With back pressure check valve DIN rail mounting With DIN rail bracket (Without DIN rail) DIN rail length specified (ュ: Stations 02 to 24) 1 set of regulator unit 2 sets of regulator unit 3 sets of regulator unit With ejector unit With name plate External pilot Direct EXH outlet with built-in silencer Special wiring specifications (Except double wiring) Symbol VQ1000 C3 Note 1) C4 Note 1) C6 Note 1) C8 Note 1) M5 CM Note 2) Note 3) MM Note 4) Cylinder port Port size With o3.2 One-touch fitting With o4 One-touch fitting With o6 One-touch fitting With o8 One-touch fitting M5 thread Mixed sizes and with port plug Mixed size for different types of piping, option installed The total number of stations is tabulated starting from one on the D-side. Terminal no. Red MIL flat ribbon cable connector reduces installation labor for electrical connection. Using the connector for flat ribbon cable (26P) conforming to MIL standard permits the use of connectors put on the market and gives a wide interchangeability. Top or side receptacle position can be selected in accordance with the available mounting space. Maximum stations are 24. Flat Ribbon Cable (26 Pins) How to Order Manifold Note 1) Other than the above model, 10P, 16P, 20P are also available. Refer to page 1040 for details. Note 2) Lengths other than the above are also available. Please contact SMC for details. Note 1) When two or more symbols are specified, indicate them alphabetically. Example) -BRS Note 2) Models with a suffix “-B” have check valves for prevention of back pressure at all manifold stations. When a back pressure check valve is desired, and is to be installed only in certain manifold stations, specify the mounting position by means of the manifold specification sheet. Note 3) The number of stations that may be displayed is longer than the manifold number of stations. Note 4) Specify the mounting position by means of the manifold specification sheet. Note 5) Refer to page 1054 for details on with ejector unit. A combination of “J” and “N” is not available. Note 6) Specify the wiring specifications by means of the manifold specification sheet. Note 7) Indicate “R” for the valve with external pilot. Note 8) G1, G2, or G3 cannot be combined with N. Manifold Specifications Applicable stations Piping Port size direction Side Side Piping specifications Max. 24 stations Max. 24 stations C3, C4, C6, M5 C4, C6, C8 C8 C10 1(P), 3(R) 4(A), 2(B) Series VQ1000 VQ2000 Note 1) Insert “L” (Top ported) or “B” (Bottom ported) for elbow type. Example) B6 (Bottom ported elbow with o6 One-touch fitting) Note 2) Indicate “LM” (Including upward, downward piping and mixed) for models with elbow fittings and mixed cylinder port sizes. Note 3) Indicate “Mixed sizes and with port plug” by means of the manifold specification sheet. Note 4) When selecting the mixed size for different types of piping, dual flow fitting assembly, or double check block (direct mounting), enter “MM” and give instructions in the manifold specification sheet. Note 5) Inch-size One-touch fittings are available. Refer to “Semi-standard” on page 1042 for details. CE-compliant . CE-compliant Nil Q Note) For CE-compliant models, DC-type only. 1 3 [Option] Note) For CE-compliant models, DC-type only. Note 4) Note 8) Note 4) Note 8) Note 4) Note 8) . . . . . VQ2000 Sumitomo 3M Limited Stations D side U side Stations D side U side 1008