【DO!BOOK・ページリンク】
1-p0987-1063-vq1000_en   20 / 78

BOOKをみる

10秒後にBOOKのページに移動します


100 VAC (50/60 Hz) 200 VAC (50/60 Hz) 110 VAC (50/60 Hz) 220 VAC (50/60 Hz) 24 VDC 12 VDC 1 2 3 4 5 6 CE-compliant . . . . SOL.A SOL.B SOL.A 25 12 SOL.B 24 11 SOL.B SOL.A 23 10 SOL.B SOL.A 22 9 SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A 13 21 8 20 7 19 6 18 5 17 4 16 3 15 2 14 1 COM. Type of actuation 2-position single 2-position double 3-position closed center 3-position exhaust center 3-position pressure center 4-position dual port (N.C. +N.C.) 4-position dual port (N.O. +N.O.) 4-position dual port (N.C. +N.O.) 1 2 3 4 5 A B C VQ1000 VQ2000 1 2 Series Metal seal Rubber seal 0 1 Seal VQ 1 1 0 0 5 1 Electrical Wiring Specifications As the standard electrical wiring specifications, double wiring (connected to SOL. A and SOL. B) is adopted for the internal wiring of each station for 12 stations or less, regardless of valve and option types. Mixed single and double wiring is available as semi-standard. Refer to page 1041 for details. Note) When using the negative common specifications, use valves for negative common. (Refer to page 1041.) Refer to “Semi-standard” on page 1041 for details. (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (.) Black Yellow Brown Pink Red Blue Orange Purple Yellow Gray Pink Orange Blue Red Purple Brown Gray Pink White Gray White Black Yellow White Orange None Black None Black None White None None None None None Black None White White White Black Red Black Red Red White Red None Red Terminal no. Polarity Lead wire color 015 030 050 Dot marking Station 1 Station 2 Station 3 Station 4 Station 5 Station 6 Station 7 Station 8 Station 9 Station 10 Station 11 Station 12 Positive COM spec. Negative COM spec. Non-locking push type (Tool required) Locking type (Tool required) Locking type (Manual) Slide locking type (Manual) Manual override Nil B C D Coil voltage Light/surge voltage suppressor Yes None (Non-polar) Nil E Note) 1 set.Manifold base part no. 2 sets.Valve part no. (Stations 1 to 2) 4 sets.Valve part no. (Stations 3 to 6) 2 sets.Valve part no. (Stations 7 to 8) 1 set.Blanking plate part no. (Station 9) Specify the part numbers for valves and options together beneath the manifold base part number. Prefix the asterisk to the part nos. of the solenoid valve, etc. D-sub connector kit with cable (3 m) The total number of stations is tabulated starting from station one on the D-side. Specifications Standard High-speed response type Negative common External pilot High-pressure type (1.0 MPa) Function Symbol Nil B N Note 3) R Note 3) Note 5) K Note 2) DC AC (0.4 W) キ (0.95 W) キ (0.95 W) キ D-sub connector assembly AXT100-DS25- Wire color How to Order Valves How to Order Manifold Assembly Caution Use the standard (DC) specification when continuously energizing for long periods of time. Note 1) Refer to page 1003 for power consumption of AC type. Note 2) Metal seal only Note 3) For external pilot and negative common specifications, refer to “Semi-standard” on pages 1041 and 1042. Note 4) When two or more symbols are specified, indicate them alphabetically. Combination of [B] and [K] is not possible. Note 5) Dual 3-port valve is not applicable. VV5Q11-09C6FU2 .VQ1100-51 .VQ1200-51 .VQ1300-51 .VVQ1000-10A-1 Write sequentially from the 1st station on the D-side. When part nos. written collectively are complicated, specify them by means of the manifold specification sheet. CE-compliant . CE-compliant Nil Q Note) For CE-compliant models, DC-type only. D-sub connector Connector terminal no. キ Note 1) . . . キ キ キ Note) A combination of “Function [N] (Negative common)” and [E] is unavailable. Since [E] has no polarity, it can also be used as a negative common. Selection of “Function [N]” is not required. 3m VQ1100-51 VQ1100-51 VQ1100-51 VQ1100-51 VQ1200-51 VQ1200-51 VQ1200-51 VQ1200-51 VVQ1000-10A-1 VV5Q11 VV5Q21 D side U side Stations D side U side Stations Stations D side U side [Option] Note) For CE-compliant models, DC-type only. 1005 Base Mounted Plug-in Unit Series VQ1000/2000 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7 A