【DO!BOOK・ページリンク】
1-p0987-1063-vq1000_en   18 / 78

BOOKをみる

10秒後にBOOKのページに移動します


Symbol 2-position single 2-position double 3-position closed center 3-position exhaust center 3-position pressure center 2-position double 4-position dual 3-port valve Note) (A) 4-position dual 3-port valve Note) (B) 4-position dual 3-port valve Note) (C) Not required Push type, Locking type (Tool required, Manual) semi-standard 150/30 m/s2 Dust-protected; Dust-tight, Water-jet-proof (IP65) Note 4) 12 , 24 VDC, 100, 110, 200, 220 VAC (50/60 Hz) ±10% of rated voltage Equivalent to Class B 0.4 W DC (17 mA), 0.95 W DC (40 mA) Note 3) 0.4 W DC (34 mA), 0.95 W DC (80 mA) Note 3) Inrush 0.96 VA (10 mA), Holding 0.96 VA (10 mA) Inrush 1.0 VA (9 mA), Holding 1.0 VA (9 mA) Inrush 1.26 VA (6 mA), Holding 1.26 VA (6 mA) Inrush 1.38 VA (6 mA), Holding 1.38 VA (6 mA) Standard Specifications Valve type Fluid Maximum operating pressure Minimum operating pressure Ambient and fluid temperature Lubrication Manual override Impact/Vibration resistance Note 2) Enclosure Coil rated voltage Allowable voltage fluctuation Coil insulation type Metal seal Air, Inert gas 0.7 MPa (High-pressure type: 1.0 MPa) 0.1 MPa 0.1 MPa 0.1 MPa . Rubber seal Air, Inert gas 0.7 MPa 0.15 MPa 0.1 MPa 0.2 MPa 0.15 MPa 24 VDC 12 VDC 100 VAC 110 VAC 200 VAC 220 VAC Single Double 3-position 4-position .10 to 50°C Note 1) Power consumption (Current) Manifold Specifications Series F kit.D-sub connector P kit.Flat ribbon cable J kit.Flat ribbon cable (20P) G kit.Flat ribbon cable with terminal block T kit.Terminal block box L kit.Lead wire S kit.Serial transmission F kit.D-sub connector P kit.Flat ribbon cable J kit.Flat ribbon cable (20P) G kit.Flat ribbon cable with terminal block T kit.Terminal block box L kit.Lead wire S kit.Serial transmission M kit.Circular connector Base model VQ1000 VV5Q11-ュュュ VQ2000 VV5Q21-ュュュ Connection type Piping specifications Applicable stations Applicable solenoid valve 5-station weight (g) Piping direction Side Port size Note 1) 1(P), 3(R) 4(A), 2(B) C3 (o3.2) C4(o4) C6 (o6) M5 (M5 thread) 643 (Single) 754 (Double, 3-position) VQ1ュ00 VQ1ュ01 C8 (o8) Option: Direct EXH outlet with built-in silencer C10 (o10) Option: Direct EXH outlet with built-in silencer Side C4 (o4) C6 (o6) C8 (o8) 1076 (Single) 1119 (Double, 3-position) VQ2ュ00 VQ2ュ01 Note 1) Inch-size One-touch fittings are also available. Refer to page 1042 for details. Note 2) Refer to page 1041 for details. Note) Rubber seal only Electrical specifications Valve specifications Note 1) Use dry air to prevent condensation when operating at low temperatures. Note 2) Impact resistance ・・・・・・ No malfunction occurred when it is tested in the axial direction and at the right angles to the main valve and armature in both energized and de-energized states every once for each condition. (Values at the initial period) Vibration resistance ・・・ No malfunction occurred in a one-sweep test between 45 and 2000 Hz. Test was performed at both energized and de-energized states in the axial direction and at the right angles to the main valve and armature. (Values at the initial period) Note 3) Value for high-speed response, high-voltage type (0.95 W) Note 4) Dust-tight, water-jet-proof (IP65) is available on T/L/S/M kit of the VQ2000. Note 2) J/G/S kit 2 to 16 stations L kit 1 to 8 stations F/P kit 2 to 24 stations T kit 2 to 20 stations F/P/T kit 2 to 24 stations J/G/S kit 2 to 16 stations L kit 1 to 8 stations Metal Rubber VV5Q11 VV5Q21 (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) 1(P) 3(R2) 4(A) 2(B) 5(R1) 1(P) 3(R2) 4(A) 2(B) 5(R1) 1(P) 3(R2) 4(A) 2(B) 5(R1) Type of connection A, B port P port R port Type of connection A, B port P port R port 1003 Base Mounted Plug-in Unit Series VQ1000/2000 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7