【DO!BOOK・ページリンク】
1-p0987-1063-vq1000_en   14 / 78

BOOKをみる

10秒後にBOOKのページに移動します


VQ 2 1 0 0 5 1 1 2 Note) 3 4 Note) 5 6 100 VAC (50/60 Hz) 200 VAC (50/60 Hz) 110 VAC (50/60 Hz) 220 VAC (50/60 Hz) 24 VDC 12 VDC 1 2 3 4 5 2-position single 2-position double 2-position double 3-position closed center 3-position exhaust center 3-position pressure center 4-position dual 3-port valve (A) 4-position dual 3-port valve (B) 4-position dual 3-port valve (C) A Note) B Note) C Note) Enclosure . Dust-tight, Waterjet- proof (IP65) Nil W Note) CE-Compliant . . . . (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) 1(P) 3(R2) 4(A) 2(B) 5(R1) 1(P) 3(R2) 4(A) 2(B) 5(R1) 1(P) 3(R2) 4(A) 2(B) 5(R1) 3 m Blanking plate VVQ2000-10A-1 (1 set) Double solenoid (24 VDC) VQ2200-51 (4 sets) Single solenoid (24 VDC) VQ2100-51 (3 sets) Cylinder port fitting port size C8: With o8 One-touch fitting Manifold base (8 stations) VV5Q21-08C8FU2 F kit (D-sub connector) D-sub connector cable assembly AXT100-DS25-030 Stations D side U side VVQ2000-10A-1 VQ2200-51 VQ2200-51 VQ2200-51 VQ2200-51 VQ2100-51 VQ2100-51 VQ2100-51 Nil: Non-locking push type (Tool required) B: Push-locking slotted type (Tool required) C: Locking type (Manual) Manual override How to Order Valves The asterisk denotes the symbol for assembly. Prefix it to the part nos. of the solenoid valve, etc. 1 set (F kit 8-station manifold base part no.) 3 sets (Single solenoid part no.) 4 sets (Double solenoid part no.) 1 set (Blanking plate part no.) VV5Q21-08C8FU2 .VQ2100-51 .VQ2200-51 .VVQ2000-10A-1 Specify the part numbers for valves and options together beneath the manifold base part number. Besides, when the arrangement will be complicated, specify them by means of the manifold specification sheet. How to Order Manifold Assembly Example Specifications Standard High-speed response type Negative common External pilot High-pressure type (1.0 MPa) Function Symbol Nil B N Note 3) R Note 3) Note 5) K Note 2) DC AC (0.4 W) キ (0.95 W) キ (0.95 W) キ Caution Use the standard (DC) specification when continuously energizing for long periods of time. Note 1) For power consumption of AC type, refer to page 1003. Note 2) Metal seal only Note 3) For external pilot and negative common specifications, refer to “Semi-standard” on pages 1041 and 1042. Note 4) When two or more symbols are specified, indicate them alphabetically. Combination of [B] and [K] is not possible. Note 5) Dual 3-port valve is not applicable. Note) For sub-plate single unit type, refer to page 1039. Note) 200 and 220 VAC: F/L kit only CE-compliant . CE-compliant Nil Q Note) For CE-compliant models, DC-type only. Note) T/L/S/M kit only. Rubber Metal [Option] Note) For CE-compliant models, DC-type only. 2 VQ2000 Series Seal Metal seal Rubber seal 0 1 Type of actuation Note) Rubber seal only D: Slide locking type (Manual) Coil voltage Light/Surge voltage suppressor Yes None (Non-polar) Nil E Note1, 2) キ Note 1) . . . キ キ キ Note 1) Not applicable to the S kit. Note 2) A combination of “Function [N] (Negative common)” and [E] is unavailable. Since [E] has no polarity, it can also be used as a negative common. Selection of “Function [N]” is not required. 999 Base Mounted Plug-in Unit Series VQ2000 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7 A