【DO!BOOK・ページリンク】
1-p0987-1063-vq1000_en   10 / 78

BOOKをみる

10秒後にBOOKのページに移動します


P. 1024 L kit 0 1 2 With cable (0.6 m) With cable (1.5 m) With cable (3 m) 1 to 8 stations S Kit 0 F1 H J1 J2 Q R1 R2 V ZB ZBN Without SI unit NKE Corp.: Fieldbus System NKE Corp.: Fieldbus H System Panasonic Industrial Devices SUNX Co., Ltd.: S-LINK (16 outputs) Panasonic Industrial Devices SUNX Co., Ltd.: S-LINK (8 outputs) DeviceNet. OMRON Corp.: CompoBus/S (16 outputs) OMRON Corp.: CompoBus/S (8 outputs) CC-LINK CompoNet.(Positive common) CompoNet.(Negative common) The valve is equipped with an indicator light and surge voltage suppressor, and the voltage is 24 VDC. Note) Refer to “SI Unit Part No.” on page 1032 when ordering the CEcompliant SI unit 1 2 3 4 5 2-position single 2-position double 2-position double 3-position closed center 3-position exhaust center 3-position pressure center 4-position dual 3-port valve (A) 4-position dual 3-port valve (B) 4-position dual 3-port valve (C) A Note) B Note) C Note) 100 VAC (50/60 Hz) 200 VAC (50/60 Hz) 110 VAC (50/60 Hz) 220 VAC (50/60 Hz) 24 VDC 12 VDC 1 2 Note) 3 4 Note) 5 6 CE-compliant . . . . How to Order Valves [Option] How to Order Manifold Assembly VQ 1 1 0 0 5 1 1 VQ1000 Series Metal seal Rubber seal Seal 0 1 Manual override Example Nil: Non-locking push type (Tool required) B: Locking type (Tool required) D: Slide locking type (Manual) C: Locking type (Manual) The asterisk denotes the symbol for assembly. Prefix it to the part nos. of the solenoid valve, etc. 1 set (F kit 9-station manifold base part no.) 4 sets (Single solenoid part no.) 4 sets (Double solenoid part no.) 1 set (Blanking plate part no.) VV5Q11-09C6FU2 .VQ1100-51 .VQ1200-51 .VVQ1000-10A-1 Coil voltage kit (Terminal block box) T kit (Lead wire) L kit (Serial transmission) S Type of actuation Light/surge voltage suppressor Yes None (Non-polar) Nil E Note1, 2) Specifications Standard High-speed response type Negative common External pilot High-pressure type (1.0 MPa) Function Symbol Nil B N Note 3) R Note 3) Note 5) K Note 2) DC AC キ Note 1) . . . キ キ キ (0.4 W) キ (0.95 W) キ (0.95 W) キ Caution Use the standard (DC) specification when continuously energizing for long periods of time. Note 1) Refer to page 1003 for power consumption of AC type. Note 2) Metal seal only Note 3) For external pilot and negative common specifications, refer to “Semi-standard” on pages 1041 and 1042. Note 4) When two or more symbols are specified, indicate them alphabetically. Combination of [B] and [K] is not possible. Note 5) Dual 3-port valve is not applicable. Note) 200 and 220 VAC: F/L kit only CE-compliant . CE-compliant Nil Q Note) For CE-compliant models, DC-type only. Specify the part numbers for valves and options together beneath the manifold base part number. Besides, when the arrangement will be complicated, specify them by means of the manifold specification sheet. P. 1020 T kit O Terminal block box 2 to 24 stations Note 2) Note) For CE-compliant models, DC-type only. Note) Rubber seal only Rubber Metal P. 1032 Max.16 stations Max.16 stations Max. 8 stations Max. 16 stations Max. 8 stations Note 2) Note 1) Not applicable to the S kit. Note 2) A combination of “Function [N] (Negative common)” and [E] is unavailable. Since [E] has no polarity, it can also be used as a negative common. Selection of “Function [N]” is not required. (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) (R1)5 1 (P) 3(R2) (A)4 2(B) 1(P) 3(R2) 4(A) 2(B) 5(R1) 1(P) 3(R2) 4(A) 2(B) 5(R1) 1(P) 3(R2) 4(A) 2(B) 5(R1) VQ1100-5 VQ1100-5 VQ1100-5 VQ1100-5 VQ1200-5 VQ1200-5 VQ1200-5 VQ1200-5 VVQ1000-10A-1 3 2 1 4 32 1 4 32 1 4 B A B A B A 3 m 51 51 51 51 51 51 51 51 10A-1 Single solenoid (24 VDC) VQ1100-51 (4 sets) Double solenoid (24 VDC) VQ1200-51 (4 sets) Blanking plate VVQ1000-10A-1 (1 set) Cylinder port fitting port size C6: With o6 One-touch fitting Manifold base (9 stations) VV5Q11-09C6FU2 F kit (D-sub connector) D-sub connector cable assembly AXT100-DS25-030 D side U side Stations 995 Base Mounted Plug-in Unit Series VQ1000 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7 B