Manifold pitch 8.5 7.5 Port size o2 One-touch fitting o3.2 One-touch fitting o4 One-touch fitting o1/8" One-touch fitting o5/32" One-touch fitting o2 barb fitting o3.2 barb fitting o4 barb fitting Part no. VVQ0000-50A-C2 VVQ0000-50A-C3 VVQ0000-50A-C4 VVQ0000-50A-N1 VVQ0000-50A-N3 SS070-50A-20 SS070-50A-32 SS070-50A-40 Note) Purchasing order is available in units of 10 pieces. Note) Standard wire length of valve with plug connector is 300 mm. When ordering a lead wire length of 600 mm or longer, list the part numbers for the valve without connector and the connector assembly. Note) For pilot valve assembly replacement, refer to “Specific Product Precautions 4.” S070 14A S070P 5 B G .1 EX510 S 01 Part no. Specifications S0700-S-M5 S0700-S-M5-R Internal pilot External pilot Note) Above part number consists of 10 units. Each unit has one gasket and two screws. Part no. S0700-GS-5 0 Lead wire length Symbol Nil 3 6 10 Length 150 mm 300 mm 600 mm 1000 mm Output specifications 0 1 NPN output (Positive common) PNP output (Negative common) Voltage Specifications 24 VDC 12 VDC Symbol 5 6 Accessory Symbol Nil .1 Specifications None Stopper plate is included. Electrical entry G C CO Symbol Specifications Grommet Plug connector, with lead wire (With light/surge voltage suppressor) Plug connector, without lead wire (With light/surge voltage suppressor) 972 Series S0700 Plug Lead Replacement Parts A