【DO!BOOK・ページリンク】
1-p0875-0985-s0700_en   96 / 112

BOOKをみる

10秒後にBOOKのページに移動します


Specifications Configuration Grommet M-type plug connector, with lead wire (With light/surge voltage suppressor) M-type plug connector, without lead wire (With light/surge voltage suppressor) Symbol G M MO Electrical entry S07 1 M5 Plug lead 5 5 G How to Order Valves Specifications Without sub-plate With sub-plate Symbol Nil M5 With/Without sub-plate Type of actuation Note) For symbol, refer to page 886. Symbol 1 2 A B C Specifications 2-position single 2-position double 4-position dual 3-port (N.C. + N.O.) 4-position dual 3-port (N.O. + N.O.) [Pressure center] 4-position dual 3-port (N.C. + N.C.) [Exhaust center] Specifications Standard External pilot Note) Symbol Nil R Function Note) Not compatible with dual 3-port valves. Specifications 24 VDC 12 VDC Symbol 5 6 Voltage 969 5 Port Solenoid Valve/Base Mounted Plug Lead Series S0700 Single Unit SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7