【DO!BOOK・ページリンク】
1-p0875-0985-s0700_en   93 / 112

BOOKをみる

10秒後にBOOKのページに移動します


4 A 2 B 7.4 40 P 8.3 30 50 58.5 4 A 2 B P R 8.3 30 50 58.5 4 A 2 B R 11.6 o8 M5 x 0.8 M5 x 0.8 O-ring Port plug External pilot port (M3 x 0.5) Port size M5 M5 thread Mounted on the manifold block to make an independent supply port when each solenoid valve uses different operating pressure. Weight: 7 g . Compatible with 8.5 mm pitch manifold only. Mounted on the manifold block to make an independent exhaust port when the exhaust from one valve affects valves on other stations in the air circuit. Weight: 7 g . Compatible with 8.5 mm pitch manifold only. Blanking plate assembly SS0700-10A-5 Individual SUP spacer SS0700-P-5-M5 Individual EXH spacer SS0700-R-5-M5 Port plug VVQ0000-CP External pilot [-R] This can be used when the air pressure is 0.1 to 0.2 MPa lower than the minimum operating pressure of the solenoid valves or used for vacuum specifications. Add R to the part numbers of manifolds and valves to indicate the external pilot specifications. An M5 port will be installed on the top side of the manifold’s SUP/EXH block. How to Order Valves (Example) S0715 R -5G How to Order Manifold (Example) . Indicate -R for an option. SS0755-08C4C-R External pilot External pilot It is used by attaching on the manifold block for being prepared for removing a valve for maintenance reasons or planning to mount a spare valve, etc. Weight: 21 g The plug is used to block the cylinder port when using a 5-port valve as a 3-port valve. . When ordering a plug incorporated with a manifold, indicate “CM” for the port size in the manifold no., as well as, the mounting position and number of stations and cylinder port mounting positions, A and B, on the manifold specification sheet. Series S0700 Plug Lead Manifold Bar Base Manifold Optional Parts Port size M5 M5 thread Note 1) The dual 3-port valve is not available. Note 2) When the internal pilot type and external pilot type of valves are mixed up on the manifold, order the manifold suitable for the specifications of the external pilot valve. Note 3) Valves with the external pilot have a pilot EXH with individual exhaust specifications and EXH can be pressurized. However, the pressure supplied from EXH should be 0.4 MPa or lower. 966