【DO!BOOK・ページリンク】
1-p0875-0985-s0700_en   92 / 112

BOOKをみる

10秒後にBOOKのページに移動します


48.5 43 39.7 19.8 7.7 79.5 36.5 15.6 10.2 39.7 51.4 4 (4.5) 13.7 L1 L2 8.5 8.5 4.5 12.7 32 24.1 11.8 8.5 5 14 20 SI unit (n-1) x 8.5 2 x o4.5 mounting hole Manual override M3 x 0.5 external pilot port For external pilot specifications D side Station 1 2 3 4 5 6 7 8 n U side Cover dia. o0.9 Cross section 0.38 mm2 2n x C2, C3, C4, M5 (4(A), 2(B) port) C2: o2 One-touch fitting C3: o3.2 One-touch fitting C4: o4 One-touch fitting M5: M5 thread Grommet . 300 (Lead wire length) 48.2 (Single solenoid) 68.5 (Double solenoid dual 3-port) 2 x Rc1/8 3(R) port Indicator light 50.3 (Single solenoid) 72.8 (Double solenoid dual 3-port) . 9 (With One-touch fitting) 2 x Rc1/8 1(P) port With plug connector/light . 300 (Lead wire length) L n L1 L2 2 68.4 77.4 3 68.4 77.4 4 68.4 77.4 5 68.4 77.4 6 68.4 77.4 7 68.4 77.4 8 76.9 85.9 9 85.4 94.4 10 93.9 102.9 11 102.4 111.4 12 110.9 119.9 13 119.4 128.4 14 127.9 136.9 15 136.4 145.4 16 144.9 153.9 Dimensions 965 EX510 Gateway-type Serial Transmission System Plug Lead Manifold Bar Base Series S0700 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7