【DO!BOOK・ページリンク】
1-p0875-0985-s0700_en   91 / 112

BOOKをみる

10秒後にBOOKのページに移動します


0 1 8 9 6 7 Refer to page 2124 and the Operation Manual for the details of the EX510 Gateway-type Serial Transmission System. Please download the Operation Manual via our website, http://www.smcworld.com D side U side 3 2 1 Stations SS0755 08 C4 How to Order Manifold S kit EX510 serial wiring SI unit output polarity SA How to Order Valves Voltage: 24 VDC S07 1 5 5 MO Base mounted plug lead Positive common Negative common Nil N Note ) For SI unit part number, refer to page 972. S EX510 Gateway-type Serial Transmission System Series S0700 Plug Lead Manifold Bar Base kit (Serial Transmission) Stations Symbol 02 16 Stations 2 stations 16 stations ・・・ ・・・ Note) The maximum number of stations is determined by the total number of solenoids. For mixed single and double wirings, enter “-K” to the order code options. Standard station 1 to 8 stations Max. number of stations for special wiring specifications 16 stations Max. number of solenoids 16 Single 1 Double, Dual 3-port 2 Type of actuation Number of solenoids Symbol Nil K Note 2) R Note 3) Specifications None Special wiring specifications (Except double wiring) External pilot Option Note 1) When two or more options are specified, indicate them alphabetically. Example) -KR Note 2) Indicate the wiring specifications for mixed single and double wirings. Note 3) For details, refer to page 966. . For manifold optional parts, refer to pages 966 to 968. P, R port thread type Nil Symbol F N T Manifold pitch 8.5 Rc (PT) G (PF) NPT NPTF Cylinder port size Symbol M5 C2 C3 C4 CM N1 N3 NM Port size M5 thread With o2 One-touch fitting With o3.2 One-touch fitting With o4 One-touch fitting Mixed sizes and with port plug Note) With o1/8" One-touch fitting With o5/32" One-touch fitting Mixed sizes and with port plug Note) Metric Inch Note) Specify “Mixed sizes and with port plug” on the manifold specification sheet. Type of actuation Note) For symbol, refer to page 886. Symbol 1 2 A B C Specifications 2-position single 2-position double 4-position dual 3-port (N.C. + N.O.) 4-position dual 3-port (N.O. + N.O.) [Pressure center] 4-position dual 3-port (N.C. + N.C.) [Exhaust center] Electrical entry M-type plug connector, without lead wire (Light/surge voltage suppressor) Function Note) Not compatible with dual 3-port valves. Specifications Standard External pilot Note) Symbol Nil R 1 set . Manifold base part no. 3 sets . Valve part no. (Stations 1 to 3) 3 sets . Valve part no. (Stations 4 to 6) 2 sets . Valve part no. (Stations 7 to 8) Serial transmission kit SS0755-SA08C4 ・・・・・ . S0715-5MO ・・・・・・・・・・・ . S0725-5MO ・・・・・・・・・・・ . S07A5-5MO ・・・・・・・・・・・ How to Order Manifold Assembly Specify the part numbers for valves and options together beneath the manifold base part number. Prefix the asterisk to the part nos. of the solenoid valve, etc. Write sequentially from the 1st station on the D side. When part nos. written collectively are complicated, specify on the manifold specification sheet. The connector assembly lead wire length used for EX510 manifold varies depending on the number of stations. Therefore, solenoid valves (including a blanking plate) and connector assembly are assembled when shipped as a standard specification. Please specify the mounting solenoid valve when ordering. 0 1 8 9 6 7 964