【DO!BOOK・ページリンク】
1-p0875-0985-s0700_en   88 / 112

BOOKをみる

10秒後にBOOKのページに移動します


L n L1 L2 2 23.9 32.9 3 31.4 40.4 4 38.9 47.9 5 46.4 55.4 6 53.9 62.9 7 61.4 70.4 8 68.9 77.9 9 76.4 85.4 10 83.9 92.9 11 91.4 100.4 12 98.9 107.9 13 106.4 115.4 14 113.9 122.9 15 121.4 130.4 16 128.9 137.9 17 136.4 145.4 18 143.9 152.9 19 151.4 160.4 20 158.9 167.9 Dimensions Formula L1 = 7.5n + 8.9, L2 = 7.5n + 17.9 n: Station (Maximum 20 stations) L n L1 L2 2 25.9 34.9 3 34.4 43.4 4 42.9 51.9 5 51.4 60.4 6 59.9 68.9 7 68.4 77.4 8 76.9 85.9 9 85.4 94.4 10 93.9 102.9 11 102.4 111.4 12 110.9 119.9 13 119.4 128.4 14 127.9 136.9 15 136.4 145.4 16 144.9 153.9 17 153.4 162.4 18 161.9 170.9 19 170.4 179.4 20 178.9 187.9 Dimensions Formula L1 = 8.5n + 8.9, L2 = 8.5n + 17.9 n: Station (Maximum 20 stations) 48.5 . 300 (Lead wire length) 43 7.7 2 x Rc1/8 3(R) port 36.5 15.6 2 x Rc1/8 1(P) port . 9 (With One-touch fitting) 10.2 39.7 Grommet 51.4 39.7 . 300 (Lead wire length) 50.3 (Single solenoid) 72.8 (Double solenoid dual 3-port) Indicator light With plug connector/light M3 x 0.5 external pilot port For external pilot specifications (4.5) L1 L2 (n-1) x 8.5 Manual override 8.5 68.5 (Double solenoid dual 3-port) 4 48.2 (Single solenoid) 16.4 32 2n x C2, C3, C4, M5 (4(A), 2(B) port) C2: o2 One-touch fitting C3: o3.2 One-touch fitting C4: o4 One-touch fitting M5: M5 thread 14.6 5 14 20 2 x M5 x 0.8 5(R1) port 2 x M5 x 0.8 1(P) port 2 x M5 x 0.8 3(R2) port 45 39.5 5.2 . 300 (Lead wire length) 28.7 17.2 6.8 5 (With barb fitting) 7.3 36.2 Grommet With plug connector/light 48 36.2 . 300 (Lead wire length) 50.3 (Single solenoid) 72.8 (Double solenoid dual 3-port) 48.2 (Single solenoid) 68.5 (Double solenoid dual 3-port) Indicator light L1 L2 (n-1) x 7.5 7.5 4.5 12.7 (4.5) M3 x 0.5 external pilot port For external pilot specifications 2 x o4.5 mounting hole 68.5 (Double solenoid dual 3-port) 48.2 (Single solenoid) 16.3 4.1 31 22.8 2n x V4, V3, V2, M3 (4(A), 2(B) port) V4: o4 x 2.5 V3: o3.2 x 2.0 V2: o2 x 1.2 M3: M3 thread 14.4 3.5 11 16.5 Manual override 48.2 (Single solenoid) 68.5 (Double solenoid dual 3-port) SS0755-ュ M5 Cュ Nュ D side Station 1 2 3 4 5 6 7 8 n U side M3 SS0755-ュVュ D side Station 1 2 3 4 5 6 7 8 n U side 961 4.5 12.7 2 x o4.5 mounting hole 24.1 Plug Lead Manifold Bar Base Series S0700 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7