【DO!BOOK・ページリンク】
1-p0875-0985-s0700_en   84 / 112

BOOKをみる

10秒後にBOOKのページに移動します


EX600-DYNB EX600-DYPB EX600-DYNE EX600-DYPE EX600-DYNF EX600-DYPE EX600-DMNE EX600-DMPE EX600-DMNF EX600-DMPF EX600-AXA EX600-AYA EX600-AMB EX600-ED2 EX600-ED2-2 EX600-ED3 EX600-ED3-2 EX600-ZMV1 EX600-ZMA2 EX500-Q001 EX500-Q101 VVQC1000-F25-1 VVQC1000-P26-1 VVQC1000-P20-1 VVQC1000-J20-1 VVQC1000-T0-1 VVQC1000-L25-0-1 VVQC1000-L25-1-1 VVQC1000-L25-2-1 VVQC1000-M26-1 NPN output, M12 connector, 5 pins (4 pcs.), 8 outputs PNP output, M12 connector, 5 pins (4 pcs.), 8 outputs NPN output, D-sub connector, 25 pins,16 outputs PNP output, D-sub connector, 25 pins, 16 outputs NPN output, Spring type terminal block, 32 pins, 16 outputs PNP output, Spring type terminal block, 32 pins, 16 outputs NPN input/output, D-sub connector, 25 pins, 8 inputs/outputs PNP input/output, D-sub connector, 25 pins, 8 inputs/outputs NPN input/output, Spring type terminal block, 32 pins, 8 inputs/outputs PNP input/output, Spring type terminal block, 32 pins, 8 inputs/outputs M12 connector, 5 pins (2 pcs.), 2-channel input M12 connector, 5 pins (2 pcs.), 2-channel output M12 connector, 5 pins (4 pcs.), 2-channel input/output M12 connector, 5 pins, Max. supplied current 2 A M12 connector, 5 pins, Max. supplied current 2 A, with DIN rail mounting bracket 7/8 inch connector, 5 pins, Max. supplied current 8 A 7/8 inch connector, 5 pins, Max. supplied current 8 A, with DIN rail mounting bracket Enclosed parts: Round head screw (M4 x 6) 2 pcs, Round head screw (M3 x 8) 4 pcs. This bracket is used for the end plate of DIN rail mounting. EX500 Positive common (NPN) EX500 Negative common (PNP) F kit, 25 pins P kit, 26 pins P kit, 20 pins J kit, 20 pins T kit L kit, Lead wire length 0.6 m L kit, Lead wire length 1.5 m L kit, Lead wire length 3.0 m M kit, 26 pins y u i o !0 !1 !2 !3 !4 !5 EX600 digital output unit EX600 digital I/O unit EX600 analog input unit EX600 analog output unit EX600 analog I/O unit EX600 end plate EX600 valve plate EX600 bracket for end plate EX500 SI unit D-sub connector housing assembly Flat ribbon cable housing assembly Terminal block box housing assembly Lead wire housing assembly Flat ribbon cable housing assembly Flat ribbon cable PC wiring system compatible Circular connector housing assembly Manifold Assembly Part No. No. Description Part no. Note Note 1) 1 set includes 10 pieces. Note 2) 1 set includes 2 pieces. Please order when eliminating manifold stations. When adding stations, tie-rods are attached to the manifold block assembly. Therefore, it is not necessary to order. ュ: Stations 02 to 24 Note 1) Purchasing order is available in units of 10 pieces. Note 2) For One-touch fittings replacement, refer to “Specific Product Precautions.” Note) When both options are specified, indicate as “-RS”. Option Symbol Nil R S Specifications Common EXH External pilot Direct EXH outlet with built-in silencer !6D-side end plate assembly part no. Option Symbol Nil B SS0700 !8U-side end plate assembly part no. SS0700 2A 2 !9Fitting assembly part no. VVQ0000 50A 3A 1 !7Manifold block assembly Tie-rod (2 pcs.) and lead wire assembly for extensions are attached. SS0700 1A Replacement Parts No. @0 @1 @2 Description Part no. Gasket Clip Tie-rod assembly Qty. 10 Note 1) 10 Note 1) 2 Note 2) SS0700-80A-2 SS0700-80A-4 SS0700-TR-ュ Note) Above part number consists of 10 units. Each unit has one gasket and two screws. Replacement Parts No. @3 Description Part no. Gasket, Screw Qty. S0700-GS-5 10 C8 PD 05 C3 Port size Port size With o2 One-touch fitting With o3.2 One-touch fitting With o4 One-touch fitting With o1/8" One-touch fitting With o5/32" One-touch fitting Without One-touch fitting Symbol C2 C3 C4 N1 N3 C0 Wiring specifications Specifications Double wiring Single wiring None Symbol PD PS P0 Port size Applicable tube Applicable tube o2 Applicable tube o3 Applicable tube o4 Applicable tube o1/8" Applicable tube o5/32" Symbol C2 C3 C4 N1 N3 Stations Stations 2 stations 24 stations Symbol 02 24 ・・・ ・・・ Port size Port size With o8 One-touch fitting With o5/16" One-touch fitting Symbol C8 N9 Specifications None With back pressure check valve Manifold Exploded View Series S0700 957 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7