【DO!BOOK・ページリンク】
1-p0875-0985-s0700_en   83 / 112

BOOKをみる

10秒後にBOOKのページに移動します


EX260-SDN1 EX260-SDN2 EX260-SDN3 EX260-SDN4 EX260-SPR1 EX260-SPR2 EX260-SPR3 EX260-SPR4 EX260-SPR5 EX260-SPR6 EX260-SPR7 EX260-SPR8 EX260-SMJ1 EX260-SMJ2 EX260-SMJ3 EX260-SMJ4 EX260-SEC1 EX260-SEC2 EX260-SEC3 EX260-SEC4 EX260-SPN1 EX260-SPN2 EX260-SPN3 EX260-SPN4 EX260-SEN1 EX260-SEN2 EX260-SE3 EX260-SE4 EX250-SDN1 EX250-SPR1 EX250-SMJ2 EX250-SAS3 EX250-SAS5 EX250-SAS7 EX250-SAS9 EX250-SCA1A EX250-SEN1 EX250-IE1 EX250-IE2 EX250-IE3 EX250-EA1 EX250-EA2 EX600-SDN1A EX600-SDN2A EX600-SMJ1 EX600-SMJ2 EX600-SPR1A EX600-SPR2A EX600-SEN1 EX600-SEN2 EX600-SEC1 EX600-SEC2 EX600-DXNB EX600-DXPB EX600-DXNC EX600-DXNC1 EX600-DXPC EX600-DXPC1 EX600-DXND EX600-DXPD EX600-DXNE EX600-DXPE EX600-DXNF EX600-DXPF No. DeviceNet. M12 connector, 32 outputs, Negative common (PNP) DeviceNet. M12 connector, 32 outputs, Positive common (NPN) DeviceNet. M12 connector, 16 outputs, Negative common (PNP) DeviceNet. M12 connector, 16 outputs, Positive common (NPN) PROFIBUS DP M12 connector, 32 outputs, Negative common (PNP) PROFIBUS DP M12 connector, 32 outputs, Positive common (NPN) PROFIBUS DP M12 connector, 16 outputs, Negative common (PNP) PROFIBUS DP M12 connector, 16 outputs, Positive common (NPN) PROFIBUS DP D-sub connector, 32 outputs, Negative common (PNP) PROFIBUS DP D-sub connector, 32 outputs, Positive common (NPN) PROFIBUS DP D-sub connector, 16 outputs, Negative common (PNP) PROFIBUS DP D-sub connector, 16 outputs, Positive common (NPN) CC-Link M12 connector, 32 outputs, Negative common (PNP) CC-Link M12 connector, 32 outputs, Positive common (NPN) CC-Link M12 connector, 16 outputs, Negative common (PNP) CC-Link M12 connector, 16 outputs, Positive common (NPN) EtherCAT M12 connector, 32 outputs, Negative common (PNP) EtherCAT M12 connector, 32 outputs, Positive common (NPN) EtherCAT M12 connector 16 outputs, Negative common (PNP) EtherCAT M12 connector, 16 outputs, Positive common (NPN) PROFINET M12 connector, 32 outputs, Negative common (PNP) PROFINET M12 connector, 32 outputs, Positive common (NPN) PROFINET M12 connector, 16 outputs, Negative common (PNP) PROFINET M12 connector, 16 outputs, Positive common (NPN) EtherNet/IP. M12 connector, 32 outputs, Negative common (PNP) EtherNet/IP. M12 connector, 32 outputs, Positive common (NPN) EtherNet/IP. M12 connector 16 outputs, Negative common (PNP) EtherNet/IP. M12 connector, 16 outputs, Positive common (NPN) DeviceNet. Negative common (PNP) PROFIBUS DP Negative common (PNP) CC-Link Positive common (NPN) AS-Interface 31 slave, 8 in/8 out, 2 isolated common type, Negative common (PNP) AS-Interface 31 slave, 4 in/4 out, 2 isolated common type, Negative common (PNP) AS-Interface 31 slave, 8 in/8 out, 1 common type, Negative common (PNP) AS-Interface 31 slave, 4 in/4 out, 1 common type, Negative common (PNP) CANopen Negative common (PNP) EtherNet/IP. Negative common (PNP) M12 2 inputs M12 4 inputs M8 4 inputs Direct mounting DIN rail mounting DeviceNet. Negative common (PNP) DeviceNet. Positive common (NPN) CC-Link Negative common (PNP) CC-Link Positive common (NPN) PROFIBUS DP Negative common (PNP) PROFIBUS DP Positive common (NPN) EtherNet/IP. Negative common (PNP) EtherNet/IP. Positive common (NPN) EtherCAT Negative common (PNP) EtherCAT Positive common (NPN) NPN input, M12 connector, 5 pins (4 pcs.), 8 inputs PNP input, M12 connector, 5 pins (4 pcs.), 8 inputs NPN input, M8 connector, 3 pins (8 pcs.), 8 inputs NPN input, M8 connector, 3 pins (8 pcs.), 8 inputs, with open circuit detection PNP input, M8 connector, 3 pins (8 pcs.), 8 inputs PNP input, M8 connector, 3 pins (8 pcs.), 8 inputs, with open circuit detection NPN input, M12 connector, 5 pins (8 pcs.), 16 inputs PNP input, M12 connector, 5 pins (8 pcs.), 16 inputs NPN input, D-sub connector, 25 pins, 16 inputs PNP input, D-sub connector, 25 pins, 16 inputs NPN input, Spring type terminal block, 32 pins, 16 inputs PNP input, Spring type terminal block, 32 pins, 16 inputs q EX260 SI unit w EX250 SI unit e EX250 input block r EX250 end plate assembly t EX600 SI unit y EX600 digital input unit Manifold Assembly Part No. Description Part no. Note Series S0700 956