【DO!BOOK・ページリンク】
1-p0875-0985-s0700_en   79 / 112

BOOKをみる

10秒後にBOOKのページに移動します


To drive a large bore cylinder, two valve stations are operated simultaneously to double the air flow. This fitting is used on the cylinder ports in this situation. Available sizes are o6 One-touch fittings. . A dedicated clip necessary to mount the dual flow fitting on the manifold is attached. . When ordering the dual flow fitting mounted on the manifold, please specify CM (NM) for the port size of the manifold part number and the station positions on the manifold specification sheet. It is added to the manifold to increase SUP/ EXH capacity. . SUP/EXH blocks are not included in the number of manifold stations. . Specify the mounting position on the manifold specification sheet. Manifold Optional Parts Dual flow fitting SS0700 52A C6 Port size C6 o6 SUP/EXH block SS0700 PR 1 U side U side D side D side For external pilot For direct exhaust SUP/EXH block SS0700-PR-1-C6-ュ Single 1 2 3 4 Description/Model Stations 17 3 (R) SUP/EXH block 1 (P) Valve 4 (A) 2 (B) Valve 4 (A) 2 (B) Valve 4 (A) 2 (B) 3 (R) 1 (P) 17.4 23.3 6.5 17.5 C6: o6 One-touch fitting Option Internal pilot, Common exhaust (Standard) External pilot Direct exhaust (Built-in silencer) External pilot + Direct exhaust Nil R S RS R port size (P and R port sizes are different diameters.) Nil C6 C8 N7 N9 Same diameter and built-in silencer “S” With o6 One-touch fitting With o8 One-touch fitting With o1/4" One-touch fitting With o5/16" One-touch fitting P, R port size (When the port size is a different diameter, the P port size is shown.) C0 C6 C8 N7 N9 Without One-touch fitting (With a clip) With o6 One-touch fitting With o8 One-touch fitting With o1/4" One-touch fitting With o5/16" One-touch fitting Series S0700 Plug-in Manifold Stacking Base Option Valve ・・・ 952