【DO!BOOK・ページリンク】
1-p0875-0985-s0700_en   78 / 112

BOOKをみる

10秒後にBOOKのページに移動します


L 8 7 6 5 4 3 1 2 45 26.5 o13 AN15-C08 5.5 25 35 1.25 P = 12.5 5.25 7.5 P = 8.5 31 ...n: Station n = 6 to 24 n = 1 to 5 5 8 7 6 5 4 3 2 1 Applicable to DIN rail mounting 8-station manifold Optional symbol (alphabetically) DIN rail for 9 stations No. L dimension 1 23 2 35.5 3 48 4 60.5 5 73 6 85.5 7 98 8 110.5 9 123 10 135.5 No. L dimension 11 148 12 160.5 13 173 14 185.5 15 198 16 210.5 17 223 18 235.5 19 248 20 260.5 No. L dimension 21 273 22 285.5 23 298 24 310.5 25 323 26 335.5 27 348 28 360.5 29 373 30 385.5 No. L dimension 31 398 32 410.5 33 423 34 435.5 35 448 36 460.5 37 473 38 485.5 39 498 40 510.5 DIN rail length longer than the standard (for stations to be added later, etc.) In the manifold part number, specify -D for the manifold mounting symbol and add the number of required stations after the symbol. Example) SS0750 08C4FD0 D09K How to Order DIN rail only DIN rail part number AXT100 DR n L Dimension L = 12.5 x n + 10.5 Silencer (For EXH port) It is a transparent resin plate for placing a label that indicates solenoid valve function, etc. Insert it into the groove on the side of the end plate and bend it as shown in the figure. . When ordering this option incorporated with a manifold, suffix “-N” to the end of the manifold part number. Name plate [-N] SS0700-N-Station (1 to max. stations) Each manifold can be mounted on a DIN rail. Order it by indicating a manifold mounting symbol for DIN rail mounting [-D]. Standard DIN rail which is approx. 30 mm longer than the manifold with the specified number of stations is attached. The following options are also available. This silencer is to be inserted into the EXH port (one-touch fitting) of the common exhaust type. Note) For n, enter a number from the No. line in the table below. For L dimension, refer to the dimensions of each kit. Model AN15-C08 Specifications Effective area (mm2) (Cv factor) Noise reduction (dB) 20 (1.1) 30 951 Plug-in Manifold Stacking Base Series S0700 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7