Symbol Blanking plate with output B port A port Port plug od oD L A Connector on the power supply side is not attached. O-ring 11.6 o8 DIN rail mounting bracket Blanking plate with a connector for individually outputting electricity to drive a single valve or equipment that are not on the manifold base. Note 1) Electric current should be 0.5 A or less. (Including the mounted valves) When the current is output from two positions at the same time, the current should be 0.25 A or less. Note 2) Please consult with SMC for the max. allowable current for serial transmission kit. Weight: 34 g The plug is used to block the cylinder port when using a 5-port valve as a 3-port valve. . When ordering a plug incorporated with a manifold, indicate “CM” for the port size in the manifold part number, as well as, the mounting position and number of stations and cylinder port mounting positions, A and B on the manifold specification sheet. Port plug VVQ0000-CP Blanking plug (For One-touch fittings) 23 04 06 KQ2PKJP- 02 Dimensions Applicable fitting size od 2 3.2 4 6 Model Weight: g KJP-02 KQ2P-23 KQ2P-04 KQ2P-06 A 8.2 16 16 18 L 17 31.5 32 35 D 3 3.2 6 8 0.1 1 1 1 (mm) Specifications S(EX260/500/600/), F, P, J, L, M kit S(EX250) kit T kit Nil S T Symbol It is used for mounting a manifold on a DIN rail. The DIN rail mounted bracket is fixed to the manifold end plate. (The specification is the same as that for the option “-D”.) 1 set of DIN rail mounting bracket is included for 1 manifold (2 or 3 DIN rail mounting brackets (S, T kit)). . When ordering this option incorporated with a manifold, suffix “D” to the end of the manifold part number. Series S0700 Plug-in Manifold Stacking Base Manifold Optional Parts It is inserted into an unused cylinder port and SUP/EXH ports. Purchasing order is available in units of 10 pieces. Blanking plate with output SS0700 1C Lead wire length (mm) Nil 600 1000 1500 2000 2500 3000 10 15 20 25 30 DIN rail mounting bracket For S(EX500/250/260), F, P, J, T, L, M kit SS0700 57A 950