【DO!BOOK・ページリンク】
1-p0875-0985-s0700_en   75 / 112

BOOKをみる

10秒後にBOOKのページに移動します


Symbol A 4 2 B A 4 2 B A 4 2 B 8.5 57 A 4 2 B A 4 2 B A 4 2 B 8.5 57 Block plate (Ordering not required) BA PR BA 3(R) 1(P) External pilot port (M5 x 0.8) Exhaust port EXH port SUP port D side Valve Valve Spacer for individual S U P EXH Blanking plate SS0700-10A-1 External pilot [-R] Direct EXH outlet with built-in silencer [-S] This is a type with an exhaust port atop the manifold end plate. The built-in silencer exhibits an excellent noise suppression effect. (Noise reduction: 30 dB) Note) A large quantity of drainage generated in the air source results in exhaust of air together with drainage. . When ordering this option incorporated with a manifold, suffix “-S” to the end of the manifold part number. . For precautions on handling and how to replace elements, refer to “Specific Product Precautions.” Individual SUP/EXH spacer If this spacer is installed instead of a valve, it is possible to add SUP and EXH ports. In this condition, the A port should be an SUP port and the B port an EXH port. . Specify the spacer mounting position and SUP/EXH passage shut off positions on the manifold specification sheet. . The spacer comes with a SUP block plate and an EXH block plate. . Electrical wiring is also connected to the spacer mounting position. . Do not install any back pressure check valve on the manifold station, on which the spacer is to be mounted. When installing the back pressure check valve on other manifold station, be sure to specify the manifold station position on the manifold specification sheet instead of ordering by specifying the manifold option symbol “B”. SS0700-PR-1 Series S0700 Plug-in Manifold Stacking Base Manifold Optional Parts It is used by attaching on the manifold block for being prepared for removing a valve for maintenance reasons or planning to mount a spare valve, etc. Weight: 25 g This can be used when the air pressure is 0.1 to 0.2 MPa lower than the minimum operating pressure of the solenoid valves or used for vacuum specifications. Add R to the part numbers of manifolds and valves to indicate the external pilot specifications. An M5 port will be installed on the top side of the manifold’s SUP/EXH block. How to Order Valves (Example) S0710 R -5 How to Order Manifold (Example) . Indicate R for an option. SS0750-08C4FD1-R External pilot External pilot Note 1) Not compatible with dual 3-port valves. Note 2) When the internal pilot type and external pilot type of valves are mixed up on the manifold, order the manifold suitable for the specifications of the external pilot valve. Note 3) Valves with the external pilot have a pilot EXH with individual exhaust specifications and EXH can be pressurized. However, the pressure supplied from EXH should be 0.4 MPa or lower. 948