【DO!BOOK・ページリンク】
1-p0875-0985-s0700_en   73 / 112

BOOKをみる

10秒後にBOOKのページに移動します


60 18 (12) (7.5) 6.5 9.6 17.5 33.6 60 8.5 17.2 14 14 14 12 14 12 14 12 14 12 14 12 14 S0710-5 S0710-5 S0710-5 S0720-5 S0720-5 S0720-5 S07A0-5 S07A0-5 39 (5.5) (35) 60 47.1 5.25 L4 L3 L2 L1 4.4 1.5 5 (12) 8.5 13 72 62 (n-1) x 8.5 12.8 Indicator light Manual override 4 x M4 mounting hole .4 D side Stations 1 2 3 4 5 6 7 8 n U side 3(R) port C8: o8 (For A, B port metric size) N9: o5/16" (For A, B port inch size) DIN rail clamping screw 2n x C2, C3, C4, N1, N3 (4(A), 2(B) port) C2: o2 One-touch fitting C3: o3.2 One-touch fitting C4: o4 One-touch fitting N1: o1/8" One-touch fitting 1(P) port N3: o5/32" One-touch fitting C8: o8 (For A, B port metric size) N9: o5/16" (For A, B port inch size) Circular connector (26P) Made by CONINVERS GmbH M27 male thread Circular connector cable assembly AXT100-MC26-015: 1.5 m AXT100-MC26-030: 3 m AXT100-MC26-050: 5 m MSeries S0700 kit (Circular Connector) L n L1 L2 L3 L4 2 48 99.5 125 135.5 3 56.5 108 137.5 148 4 65 116.5 137.5 148 5 73.5 125 150 160.5 6 82 133.5 162.5 173 7 90.5 142 162.5 173 8 99 150.5 175 185.5 9 107.5 159 187.5 198 10 116 167.5 187.5 198 11 124.5 176 200 210.5 12 133 184.5 212.5 223 13 141.5 193 212.5 223 14 150 201.5 225 235.5 15 158.5 210 237.5 248 16 167 218.5 250 260.5 17 175.5 227 250 260.5 18 184 235.5 262.5 273 19 192.5 244 275 285.5 20 201 252.5 275 285.5 21 209.5 261 287.5 298 22 218 269.5 300 310.5 23 226.5 278 300 310.5 24 235 286.5 312.5 323 Dimensions Formula L1 = 8.5n + 31, L2 = 8.5n + 82.5 n: Station (Maximum 24 stations) 946