【DO!BOOK・ページリンク】
1-p0875-0985-s0700_en   71 / 112

BOOKをみる

10秒後にBOOKのページに移動します


!5 q !4 !3 @4 !2@3 !1 @2 !0 o i @1 @6 @5 !6 !7 w e !8 r !9 y t @0 u MSeries S0700 Plug-in Manifold Stacking Base kit (Circular Connector) Simplification and labor savings for wiring work can be achieved by using a circular connector for the electrical connection. Electrical Wiring Specifications Cable Assembly AXT100-MC26- 015 030 050 Circular Connector Cable Assembly (Option) Cable length (L) Assembly part no. 1.5 m 3 m 5 m 26P AXT100-MC26-015 AXT100-MC26-030 AXT100-MC26-050 . Cannot be used for movable wiring. Circular connector ..10 o30 60 Cable 0.3 mm2 x 25 pins O.D. o1.4 Plug Seal (Length) Double wiring (connected to SOL. A and SOL. B) is adopted for the internal wiring of each station, regardless of valve and option types. Mixed single and double wiring is available as an option. For details, refer to “Special Wiring Specifications” (Option) below. Mixed single and double wiring are available as an option. The maximum number of manifold stations is determined by the number of solenoids. Count one point for a single solenoid type and two points for a double solenoid type. The total number of solenoids (points) must not exceed 24. 1. How to Order valves Indicate an option symbol, -K, for the manifold part number and be sure to specify the mounting position and number of stations of the single and double wiring on the manifold specification sheet. 2. Wiring specifications Connector terminal numbers are connected from solenoid station 1 on the A side in the order indicated by the arrows without skipping any terminal numbers. Special Wiring Specifications (Option) [-K] Note) Mounting valve has no polarity. It can also be used as a negative common. Positive COM Negative COM Note) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (.) (.) Circular connector assembly (26P type) can be included in a specific manifold model number. Refer to “How to Order Manifold.” (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (+) (+) Terminal no. M27 female thread Terminal no. Station 12 Station 11 Station 10 Station 9 Station 8 Station 7 Station 6 Station 5 Station 4 Station 3 Station 2 Station 1 25 26 24 23 22 21 20 19 18 17 16 15 14 13 12 11 10 9 8 7 6 5 4 3 2 1 COM. COM. SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A L 015 Polarity 26 25 24 23 22 20 21 19 18 17 16 15 14 13 12 11 10 7 8 9 6 5 4 3 2 1 A 944