【DO!BOOK・ページリンク】
1-p0875-0985-s0700_en   67 / 112

BOOKをみる

10秒後にBOOKのページに移動します


Lead wire color Terminal Polarity no. COM. SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A Positive COM Dot marking L Series S0700 Plug-in Manifold Stacking Base kit (Lead Wire) 船irect electrical entry type Electrical Characteristics Item Property Conductor resistance Ω/km, 20°C Voltage limit V, 1 min, AC Insulation resistance MΩ/km, 20°C 65 or less 1000 5 or more Note) Cannot be used for movable wiring. The minimum bending inner radius of cable is 20 mm. Electrical Wiring Specifications NegativeNote) COM Lead wire specifications Lead wire length As the standard electrical wiring specifications, double wiring (connected to SOL. A and SOL. B) is adopted for the internal wiring of each station for 12 stations or less, regardless of valve and option types. Mixed single and double wiring is available as an option. For details, refer to “Special Wiring Specifications” (Option) below. Mixed single and double wiring are available as an option. The maximum number of manifold stations is determined by the number of solenoids. Count one point for a single solenoid type and two points for a double solenoid type. The total number of solenoids (points) must not exceed 24. 1. How to Order valves Indicate an option symbol, -K, for the manifold part number and be sure to specify the mounting position and number of stations of the single and double wiring on the manifold specification sheet. 2. Wiring specifications Connector terminal numbers are connected from solenoid station 1 on the A side in the order indicated by the arrows without skipping any terminal numbers. Special Wiring Specifications (Option) [-K] SS0750 08 C4 LD 0 0 1 2 Lead wire length 0.6 m 1.5 m 3.0 m Sheath Color: White Lead wire 0.3 mm2 x 25 cores Note) Mounting valve has no polarity. It can also be used as a negative common. Black Yellow Brown Pink Red Blue Orange Purple Yellow Gray Pink Orange Blue Red Purple Brown Gray Pink White Gray White Black Yellow White Orange None Black None Black None White None None None None None Black None White White White Black Red Black Red Red White Red None Red (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (.) Station 1 Station 12 Station 11 Station 10 Station 9 Station 8 Station 7 Station 6 Station 5 Station 4 Station 3 Station 2 13 25 12 24 11 23 10 22 9 21 8 20 7 19 6 18 5 17 4 16 3 15 2 14 1 940