【DO!BOOK・ページリンク】
1-p0875-0985-s0700_en   5 / 112

BOOKをみる

10秒後にBOOKのページに移動します


85.7 116.5 60 40 80 72 Direct Manual Is Adopted. Possible to switch the main valve reliably by direct manual override even when pressure is below the operating pressure range during maintenance. Main valve Plug-in manifold stacking base Slim compact plug-in manifold (4-station manifold) Reduced by 45% Footprint (mm) 8.5 mm 7.5 mm 8.5 mm pitch With One-touch fittings (o2, o3.2, o1/8”, o5/32”) 7.5 mm pitch With barb fittings (o2, o3.2, o4) The mounting screw is tightened with the valve. 2 Types of Manifold Pitch Are Selectable. (Plug Lead Manifold Bar Base) N.C. N.C. N.O. N.O. N.C. N.O. 4-Position Dual 3-Port Valve . Two 3-port valves in one body. . Independently operating 3-port valve at each side of A and B. . Number of stations occupied for 3-port valve . halved. . Available as 4-position 5-port valve. A side B side Symbol Slim Compact Plug-in Manifold Bar Base Reduced by 20 mm (Compared with plug-in manifold stacking base) Height 1(P) 5(R1) 3(R2) 4(A) 2(B) 1(P) 5(R1) 3(R2) 4(A) 2(B) 1(P) 5(R1) 4(A) 3(R2) 2(B) 878