【DO!BOOK・ページリンク】
1-p0875-0985-s0700_en   51 / 112

BOOKをみる

10秒後にBOOKのページに移動します


F Series S0700 Plug-in Manifold Stacking Base kit (D-sub Connector) Electrical Wiring Specifications Cable Assembly D-sub connector As the standard electrical wiring specifications, double wiring (connected to SOL. A and SOL. B) is adopted for the internal wiring of each station for 12 stations or less, regardless of valve and option types. Mixed single and double wiring is available as an option. For details, refer to “Special Wiring Specifications” (Option) below. 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 Connector terminal no. Mixed single and double wiring are available as an option. The maximum number of manifold stations is determined by the number of solenoids. Count one point for a single solenoid type and two points for a double solenoid type. The total number of solenoids (points) must not exceed 24. 1. How to Order valves Indicate an option symbol, -K, for the manifold part number and be sure to specify the mounting position and number of stations of the single and double wiring on the manifold specification sheet. 2. Wiring specifications Connector terminal numbers are connected from solenoid station 1 on the A side in the order indicated by the arrows without skipping any terminal numbers. 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 COM. (25P) AXT100-DS25- 015 030 050 The D-sub connector cable assemblies can be ordered with manifolds. Refer to “How to Order Manifold.” D-sub connector cable assembly Wire Color by Terminal No. Terminal no. 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 Lead wire color Black Brown Red Orange Yellow Pink Blue Purple Gray White White Yellow Orange Yellow Pink Blue Purple Gray Orange Red Brown Pink Gray Black White Dot marking None None None None None None None White Black Black Red Red Red Black Black White None None Black White White Red Red White None D-sub Connector Cable Assembly (Option) Electrical Characteristics Cable length (L) Assembly part no. Note 1.5 m 3 m 5 m AXT100-DS25-015 AXT100-DS25-030 AXT100-DS25-050 Cable 0.3 mm2 x 25 cores Item Property Conductor resistance Ω/km, 20°C Voltage limit V, 1 min, AC Insulation resistance MΩ/km, 20°C 65 or less 1000 5 or more . For other commercial connectors, use a 25- pin type with female connector conforming to MIL-C-24308. . Cannot be used for movable wiring. Cable 0.3 mm2 x 25 pins O.D. o1.4 Seal (Length) Connector DB-25SF-N Japan Aviation Electronics Industry, Ltd. Socket side Terminal no. .. o10 47.04 55 16 44 (2.4) 8 L 1・・・・・・・・・・・・・・・13 14・・・・・・・・・・・・・・・25 Molded cover 2 x M2.6 x 0.45 015 Special Wiring Specifications (Option) [-K] Note) The minimum bending inner radius of D-sub connector cable is 20 mm. Note) Mounting valve has no polarity. It can also be used as a negative common. The D-sub connector reduces installation labor for electrical connections. Using the D-sub connector (25P), conforming to MIL standard permits the use of connectors put on the market and gives a wide interchangeability. Top or side receptacle position can be selected in accordance with the available mounting space. Connector manufacturers’ example . Fujitsu Limited . Japan Aviation Electronics Industry, Ltd. . J.S.T. Mfg. Co., Ltd. . Hirose Electric Co., Ltd. 015 030 050 wire color AXT100-DS25- D-sub connector assembly ( ) COM. (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (.) Positive COM Dot marking None Black None Black None White None None None None None Black None White White White Black Red Black Red Red White Red None Red Lead wire Polarity color Black Yellow Brown Pink Red Blue Orange Purple Yellow Gray Pink Orange Blue Red Purple Brown Gray Pink White Gray White Black Yellow White Orange Terminal no. Station 12 Station 11 Station 10 Station 9 Station 8 Station 7 Station 6 Station 5 Station 4 Station 3 Station 2 Station 1 13 SOL.B 25 SOL.A 12 SOL.B 24 SOL.A 11 SOL.B 23 SOL.A 10 SOL.B 22 SOL.A 9 SOL.B 21 SOL.A 8 SOL.B 20 SOL.A 7 SOL.B 19 SOL.A 6 SOL.B 18 SOL.A 5 SOL.B 17 SOL.A 4 SOL.B 16 SOL.A 3 SOL.B 15 SOL.A 2 SOL.B 14 SOL.A 1 (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (+) Negative Note) COM 924