【DO!BOOK・ページリンク】
1-p0875-0985-s0700_en   47 / 112

BOOKをみる

10秒後にBOOKのページに移動します


D side 1 2 3 ・・・・・・ Stations Refer to page 211 and the Operation Manual for the details of the EX500 Gateway-type Serial Transmission System. Please download the Operation Manual via our website, http://www.smcworld.com U side EX500 Gateway-type Serial Transmission System q w r y SS0750 08 C4 SDA2 e C8 B t Symbol Nil B Note 2) D D0 Dュ Note 3) K Note 4) N R Note 5) S Specifications None With back pressure check valve (All stations) With DIN rail (Rail length: Standard) Without DIN rail (with bracket) With DIN rail Designated length (ュ: Station) Special wiring specifications (Except double wiring) With name plate External pilot Built-in silencer y Option How to Order Manifold w Cylinder port size Symbol C2 C3 C4 CM N1 N3 NM Port size With o2 One-touch fitting With o3.2 One-touch fitting With o4 One-touch fitting Mixed sizes and with port plug Note) With o1/8" One-touch fitting With o5/32" One-touch fitting Mixed sizes and with port plug Note) Metric Inch Note) Specify “Mixed sizes and with port plug” on the manifold specification sheet. Note 1) When two or more options are specified, indicate them alphabetically. Example) -BKN Note 2) When installing a back pressure check valve on the required station, enter the part number and specify the station position on the manifold specification sheet. Note 3) The available number of stations is larger than the number of manifold stations. Note 4) Indicate the wiring specifications for mixed single and double wirings. Note 5) For details, refer to page 948. . For manifold optional parts, refer to pages 948 to 953. . For manifold exploded view, refer to page 955. How to Order Valves Type of actuation Voltage: 24 VDC S07 1 0 5 Base mounted plug-in Specifications Standard External pilot Note) Symbol Nil R Function q Stations Symbol 01 16 Note) Stations 1 station 16 stations Note) The maximum number of stations will be different depending on the wiring specifications. ・・・ ・・・ Note) For symbol, refer to page 886. Note) Not compatible with dual 3-port valves. Symbol 1 2 A B C Specifications 2-position single 2-position double 4-position dual 3-port (N.C. + N.O.) 4-position dual 3-port (N.O. + N.O.) [Pressure center] 4-position dual 3-port (N.C. + N.C.) [Exhaust center] r Kit type Gateway-type serial transmission S kit Kit type Symbol Specifications Without SI unit DeviceNet., PROFIBUS DP, EtherNet/IP. Standard station 1 to 8 stations Max. number of stations for special wiring specifications 16 stations Max. number of solenoids 16 SD0 SDA2 Note 1) The maximum number of stations is determined by the total number of solenoids. For mixed single and double wirings, enter “-K” to the order code options. Note 2) For SI unit part number, refer to page 957. Single 1 Double, Dual 3 port 2 Type of actuation Number of solenoids t SI unit output polarity SI unit output polarity Positive common N Negative common EX500 Note) Without SI unit (SD0), the symbol is nil. Nil DeviceNet. PROFIBUS DP EtherNet/IP. S Series S0700 Plug-in Manifold Stacking Base kit (Serial Transmission) 1 set . Manifold base part no. 3 sets . Valve part no. (Stations 1 to 3) 2 sets . Valve part no. (Stations 4 to 5) 2 sets . Valve part no. (Stations 6 to 7) 1 set . Blanking plate part no. (Station 8) How to Order Manifold Assembly Specify the part numbers for valves and options together beneath the manifold base part number. Serial transmission kit Prefix the asterisk to the part nos. of the solenoid valve, etc. Write sequentially from the 1st station on the D side. When part nos. written collectively are complicated, specify on the manifold specification sheet. SS0750-08C4SDA2 ・・・・・ . S0710-5 ・・・・・・・・・・・・・・・・・・・・ . S0720-5 ・・・・・・・・・・・・・・・・・・・・ . S07A0-5 ・・・・・・・・・・・・・・・・・・・ . SS0700-10A-1 ・・・・・・・・・・ Note) The P, R port size is o5/16" when the cylinder ports are inch sizes. Symbol Nil C6 C8 N7 N9 Port size With o8 One-touch fitting Note) With o6 One-touch fitting With o8 One-touch fitting With o1/4" One-touch fitting With o5/16" One-touch fitting Metric Inch e P, R port size b 920