【DO!BOOK・ページリンク】
1-p0875-0985-s0700_en   44 / 112

BOOKをみる

10秒後にBOOKのページに移動します


14 14 14 14 12 14 12 14 12 14 12 (R1)513(R2) (P) (A)4 2(B) (A)4 2(B) (R1)513(R2) (P) 1(P) 5(R1) 4(A) 3(R2) 2(B) 2(B) 3(R2) 1(P) 5(R1) 4(A) 1(P) 5(R1) 4(A) 3(R2) 2(B) D side 2-position single S0710-5 2-position double S0720-5 Blanking plate SS0700-10A-1 U side 1 2 3 4 5 6 7 8 Valve stations I/O unit stations 1 2 Note) 1 A B C 2 2-position single 2-position double 4-position dual 3-port valve (N.C. + N.O.) 4-position dual 3-port valve (N.O. + N.O.) [Pressure center] 4-position dual 3-port valve (N.C. + N.C.) [Exhaust center] How to Order Valves Coil voltage S07 1 0 5 Base mounted plug-in Type of actuation Specifications Standard External pilot Note) Symbol Nil R Function Note) Not compatible with dual 3-port valves. 5 24 VDC Note) Do not enter the SI unit part number and the end plate part number together. Serial transmission kit . SS0750-08C4SD6Q2N2 ・・・・ 1 set Manifold base part number . S0710-5 ・・・・・・・・・・・・・・・・・・・・・・・ 3 sets Valve part number (Stations 1 to 3) . S0720-5 ・・・・・・・・・・・・・・・・・・・・・・・ 4 sets Valve part number (Stations 4 to 7) . SS0700-10A-1 ・・・・・・・・・・・・・・・・ 1 set Blanking plate number (Station 8) . EX600-DXPD ・・・・・・・・・・・・・・・・・ 1 set I/O unit part number (Station 1) . EX600-DYPB ・・・・・・・・・・・・・・・・・ 1 set I/O unit part number (Station 2) The asterisk denotes the symbol for assembly. Prefix it to the part nos. of the solenoid valve, etc. Enter in order starting from the first station on the D side. Enter in order starting from the first station on the D side. If arrangement becomes complicated, specify on a manifold specification sheet. For the I/O unit part number mounted, refer to page 2087. . Digital input unit . Digital output unit . Digital I/O unit . Analog input unit . Analog output unit . Analog I/O unit How to Order Manifold Assembly (Example) Example Serial transmission kit SI unit Note) EX600-SDN1A Digital output unit EX600-DYPB Digital input unit EX600-DXPD End plate Note) EX600-ED2 917 Series S0700 Plug-in Manifold Stacking Base EX600 (For Input/Output) Serial Transmission System (Fieldbus System) SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7