【DO!BOOK・ページリンク】 1-p0875-0985-s0700_en 43 / 112 10秒後にBOOKのページに移動します |
|
Refer to page 2087 and the Operation Manual for the details of the EX600 Integrated-type (For Output) Serial Transmission System. Please download the Operation Manual via our website, http://www.smcworld.com How to Order Manifold SS0750 08 C4 SD6Q 2 N 1 B Note) Max. number of stations depends on the wiring specifications. Symbol 01 24 Note) Stations 1 station 24 stations Stations Note) Indicate the sizes on the manifold specification sheet in the case of CM and NM. Symbol C2 C3 C4 CM N1 N3 NM Port size Metric Inch With o2 One-touch fitting With o3.2 One-touch fitting With o4 One-touch fitting Mixed sizes and with port plug Note) With o1/8" One-touch fitting With o5/32" One-touch fitting Mixed sizes and with port plug Note) Cylinder port size Note 1) Max. station number depends on the number of solenoid valve. Add the option symbol “-K” when the combination of single wiring and double wiring is specified. . When “Without SI unit” is specified, valve plate to connect the manifold and SI unit is not mounted. Refer to page 983 for mounting method. . I/O unit cannot be chosen without SI unit. Note 2) For SI unit part number, refer to pages 956 and 957. Note 3) Up to 24 stations due to the structure of the manifold. Please note the maximum number of stations is 24 for single wiring, too. Single 1 Double, Dual 3-port 2 Type of actuation Number of solenoid valves S kit Kit type Symbol Specifications Without SI unit DeviceNet. PROFIBUS DP CC-Link EtherNet/IP. EtherCAT Standard station 1 to 16 stations Max. number of stations for special wiring specifications 24 stations Note 3) Max. number of solenoids 32 SD60 SD6Q SD6N SD6V SD6ZE SD6D Kit type Note 1) When two or more symbols are specified, indicate them alphabetically. Example) -BKN Note 2) When back pressure check valve is used only for specified station, specify back pressure check valve part number, and specify station number to which the valve is mounted on the manifold specification sheet. Note 3) Specified station number shall be longer than manifold station number. Note 4) When single wiring and double wiring are mixed, specify wiring type of each station with the manifold specification sheet. Note 5) When “Without SI unit (SD60)” is specified, “With DIN rail (D)” cannot be selected. Symbol Nil B Note 2) D D0 Dュ Note 3) K Note 4) NRS Specifications None With back pressure check valve (All sta.) With DIN rail (Rail length: Standard) With DIN rail bracket (Without rail) With DIN rail length specified (ュ: Sta.) Special wiring specifications (Except double wiring) With name plate External pilot Built-in silencer Option 23 Nil No end plate Power supply with M12 connector (Max. supplied current 2 A) Power supply with 7/8 inch connector (Max. supplied current 8 A) End plate type Note) Without SI Unit, the symbol is nil. N Nil Positive common Negative common SI unit output polarity Note) Without SI unit the symbol is nil. 1 9 Nil None 1 station 9 stations I/O unit station number Note 1) Without SI unit, the symbol is nil. Note 2) SI unit is not included in I/O unit station number. Note 3) When I/O unit is selected, it is shipped separately, and assembled by customer. Refer to the attached operation manual for mounting method. S Series S0700 Plug-in Manifold Stacking Base kit (Serial Transmission) EX600 (For Input/Output) Serial Transmission System (Fieldbus System) 916 |