【DO!BOOK・ページリンク】
1-p0875-0985-s0700_en   42 / 112

BOOKをみる

10秒後にBOOKのページに移動します


(12) 60 (7.5) 8.5 17.2 6.5 9.6 17.5 33.6 0 2 3 1 1 0 14 14 14 12 14 12 14 12 14 12 14 12 14 S0710-5 S0710-5 S0710-5 S0720-5 S0720-5 S0720-5 S07A0-5 S07A0-5 39 3 66 L1 4.4 1.5 5 5.25 (12) (35) (5.5) L4 L3 8.5 5.5 L2 21 21 63 13 60 72 62 12.8 4 x M4 mounting hole .4 (n-1) x 8.5 Indicator light Manual override 2 x M4 mounting hole Input block SI unit D side Stations 1 2 3 4 5 6 7 8 n U side 3(R) port C8: o8 (For A, B port metric size) N9: o5/16" (For A, B port inch size) DIN rail clamping screw 2n x C2, C3, C4, N1, N3 (4(A), 2(B) port) C2: o2 One-touch fitting C3: o3.2 One-touch fitting C4: o4 One-touch fitting N1: o1/8" One-touch fitting N3: o5/32" One-touch fitting Ground terminal 1(P) port C8: o8 (For A, B port metric size) N9: o5/16" (For A, B port inch size) Power connector M12 plug Input connector M8 socket Input connector M12 socket Communication connector M12 plug 11 124.5 262.5 287.5 298 L n L1 L2 L3 L4 2 48 186 212.5 223 3 56.5 194.5 225 235.5 4 65 203 225 235.5 5 73.5 211.5 237.5 248 6 82 220 250 260.5 7 90.5 228.5 250 260.5 8 99 237 262.5 273 9 107.5 245.5 275 285.5 10 116 254 275 285.5 12 133 271 300 310.5 13 141.5 279.5 300 310.5 14 150 288 312.5 323 15 158.5 296.5 325 335.5 16 167 305 325 335.5 L n L1 L2 L3 L4 17 175.5 313.5 337.5 348 18 184 322 350 360.5 19 192.5 330.5 350 360.5 20 201 339 362.5 373 21 209.5 347.5 375 385.5 22 218 356 387.5 398 23 226.5 364.5 387.5 398 24 235 373 400 410.5 Dimensions Formula L1 = 8.5n + 31, L2 = 8.5n + 169 (In the case of 2 input blocks, 21 mm is added per 1 pc.) n: Station (Maximum 24 stations) 915 Series S0700 Plug-in Manifold Stacking Base EX250 (For Input/Output) Serial Transmission System SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7