【DO!BOOK・ページリンク】
1-p0875-0985-s0700_en   41 / 112

BOOKをみる

10秒後にBOOKのページに移動します


Refer to page 2074 and the Operation Manual for the details of the EX250 Integrated-type (For Output) Serial Transmission System. Please download the Operation Manual via our website,http://www.smcworld.com D side U side 1 2 3 ・・・・・・ Stations q w r t SS0750 y u i o 08 C4 SDQ e C8 N B How to Order Manifold r Kit type For I/O serial transmission S kit Kit type Specifications Without SI unit DeviceNet. PROFIBUS DP CC-Link CANopen EtherNet/IP. AS-Interface 31 slave, 8 in/8 out, 2 isolated common type AS-Interface 31 slave, 4 in/4 out, 2 isolated common type AS-Interface 31 slave, 8 in/8 out, 1 common type AS-Interface 31 slave, 4 in/4 out, 1 common type Note 3) SD0 SDQ SDN SDV SDY SDZEN SDTA SDTB SDTC SDTD Note 1) The maximum number of stations is determined by the total number of solenoids. For mixed single and double wirings, enter “-K” to the order code options. Note 2) For SI unit part number, refer to page 956. Note 3) Up to 24 stations due to the structure of the manifold. Please note the maximum number of stations is 24 for single wiring, too. How to Order Valves How to Order Manifold Assembly Note 1) When two or more options are specified, indicate them alphabetically. Example) -BKN Note 2) When installing a back pressure check valve on the required station, enter the part number and specify the station position on the manifold specification sheet. Note 3) The available number of stations is larger than the number of manifold stations. Note 4) Indicate the wiring specifications for mixed single and double wirings. Note 5) For details, refer to page 948. . For manifold optional parts, refer to pages 948 to 953. . For manifold exploded view, refer to page 955. S w Cylinder port size Symbol C2 C3 C4 CM N1 N3 NM Port size Metric Inch Note) Specify “Mixed sizes and with port plug” on the manifold specification sheet. With o2 One-touch fitting With o3.2 One-touch fitting With o4 One-touch fitting Mixed sizes and with port plug Note) With o1/8" One-touch fitting With o5/32" One-touch fitting Mixed sizes and with port plug Note) Note) The P, R port size is o5/16" when the cylinder ports are inch sizes. Symbol Nil C6 C8 N7 N9 Port size With o8 One-touch fitting Note) With o6 One-touch fitting With o8 One-touch fitting With o1/4" One-touch fitting With o5/16" One-touch fitting Metric Inch e P, R port size q Stations Symbol 01 24 Note) Stations 1 station 24 stations Note) The maximum number of stations will be different depending on the wiring specifications. ・・・ ・・・ t SI unit output polarity Note) Without SI unit (SD0), the symbol is nil. SI unit common Positive common N Negative common EX250 Nil DeviceNet. . PROFIBUS DP . CC-Link . AS-Interface . CANopen . EtherNet/IP. . Series S0700 Plug-in Manifold Stacking Base kit (Serial Transmission) EX250 (For Input/Output) Serial Transmission System Input block (for I/O unit only) Input block type (for I/O unit only) Symbol Nil 0 1 8 Specifications SI unit/Input block: None (SD0) Input block: None Input block: 1 pc. Input block: 8 pcs. Note) Without SI unit (SD0), the symbol is nil. ・・・ ・・・ Symbol Nil 1 2 3 Specifications Input block: None M12 2 inputs M12 4 inputs M8 4 inputs (3 pins) Note) Without SI unit (SD0), the symbol is nil. Input block COM. (for I/O unit only) Symbol Nil N Specifications PNP sensor input (Positive common) or without input block NPN sensor input (Negative common) Note) Without SI unit (SD0), the symbol is nil. Option B Note 2) D D0 Dュ Note 3) K Note 4) N R Note 5) S Specifications None With back pressure check valve (All stations) With DIN rail (Rail length: Standard) Without DIN rail (With bracket) With DIN rail Designated length (ュ: Station) Special wiring specifications (Except double wiring) With name plate External pilot Built-in silencer Symbol SS0750-08C4SDQN13N ・・・・・ . S0710-5 ・・・・・・・・・・・・・・・・・・・・ . S0720-5 ・・・・・・・・・・・・・・・・・・・・ . S07A0-5 ・・・・・・・・・・・・・・・・・・・・ . SS0700-10A-1 ・・・・・・・・・・ 1 set . Manifold base part no. 3 sets . Valve part no. (Stations 1 to 3) 2 sets . Valve part no. (Stations 4 to 5) 2 sets . Valve part no. (Stations 6 to 7) 1 set . Blanking plate part no. (Station 8) Serial transmission kit Specify the part numbers for valves and options together beneath the manifold base part number. Prefix the asterisk to the part nos. of the solenoid valve, etc. Write sequentially from the 1st station on the D side. When part nos. written collectively are complicated, specify on the manifold specification sheet. Symbol Note 2) Standard station Max. number of stations for special wiring specifications Max. number of solenoids 1 to 16 stations 24 stations 32 1 to 4 stations 1 to 2 stations 1 to 4 stations 1 to 2 stations 8 stations 4 stations 8 stations 4 stations 8 4 8 4 Single 1 Double, Dual 3-port 2 Type of actuation Number of solenoids Voltage: 24 VDC S07 1 0 5 Base mounted plug-in Function Type of actuation Note) For symbol, refer to page 886. Symbol 1 2 A B C Specifications 2-position single 2-position double 4-position dual 3-port (N.C. + N.C.) [Exhaust center] 4-position dual 3-port (N.O. + N.O.) [Pressure center] 4-position dual 3-port (N.C. + N.O.) Note) Not compatible with dual 3-port valves. Specifications Standard External pilot Note) Symbol Nil R Nil a 914