【DO!BOOK・ページリンク】
1-p0875-0985-s0700_en   39 / 112

BOOKをみる

10秒後にBOOKのページに移動します


Refer to page 2063 and the Operation Manual for the details of the EX260 Integrated-type (For Output) Serial Transmission System. Please download the Operation Manual via our website, http://www.smcworld.com Nil N Positive common Negative common SS0750 08 C4 C8 SNA N B Single 1 Double, Dual 3 port 2 Type of actuation Number of solenoids w Cylinder port size Symbol C2 C3 C4 CM N1 N3 NM Port size Metric Inch Note) Specify “Mixed sizes and with port plug” on the manifold specification sheet. With o2 One-touch fitting With o3.2 One-touch fitting With o4 One-touch fitting Mixed sizes and with port plug Note) With o1/8" One-touch fitting With o5/32" One-touch fitting Mixed sizes and with port plug Note) y Option B Note 2) D D0 Dュ Note 3) K Note 4) N R Note 5) S Specifications None With back pressure check valve (All stations) With DIN rail (Rail length: Standard) Without DIN rail (with bracket) With DIN rail Designated length (ュ: Station) Special wiring specifications (Except double wiring) With name plate External pilot Built-in silencer Note 1) When two or more options are specified, indicate them alphabetically. Example) -BKN Note 2) When installing a back pressure check valve on the required station, enter the part number and specify the station position on the manifold specification sheet. Note 3) The available number of stations is larger than the number of manifold stations. Note 4) Indicate the wiring specifications for mixed single and double wirings. Note 5) For details, refer to page 948. . For manifold optional parts, refer to pages 948 to 953. . For manifold exploded view, refer to page 955. . When the “SD0” (Without SI unit) is specified, “-D”, “-Dュ” cannot be selected. Note) The P, R port size is o5/16" when the cylinder ports are inch sizes. Symbol Nil C6 C8 N7 N9 Port size With o8 One-touch fitting Note) With o6 One-touch fitting With o8 One-touch fitting With o1/4" One-touch fitting With o5/16" One-touch fitting Metric Inch e P, R port size t SI unit output polarity q w e r t y SD0 SQA SQB SNA SNB SNC SND SVA SVB SDA SDB SFA SFB SEA SEB Protocol DeviceNet. PROFIBUS DP PROFINET EtherNet/IP. EtherCAT r Kit type Symbol Note 1) The maximum number of stations is determined by the total number of solenoids. For mixed single and double wirings, enter “-K” to the order code options. Note 2) For SI unit part number, refer to page 956. Communication connector M12 M12 D-sub M12 M12 M12 CC-Link M12 Number of outputs 32 16 32 16 32 16 32 16 32 16 32 16 32 16 Without SI unit How to Order Manifold q Stations Symbol 01 16 01 24 Stations 1 station 16 stations 1 station 24 stations Double wiring Note 1) Specified layout Note 2) (Available up to 32 solenoids) ・・・ ・・・ ・・・ ・・・ In the case of the 32-output SI unit Symbol 01 08 01 16 Stations Note 1 station 8 stations 1 station 16 stations Double wiring Note 1) Specified layout Note 2) (Available up to 16 solenoids) ・・・ ・・・ ・・・ ・・・ In the case of the 16-output SI unit Note 1) Double wiring : single, double, 3-position and 4-position solenoid valves can be used on all manifold stations. Up to 24 stations due to the structure of the manifold. Please note the maximum number of stations is 24 for single wiring, too. Note 2) Specified layout: lndicate the wiring specifications with the manifold specification sheet. (Note that double,3-position and 4-position valves cannot be used where single solenoid wiring has been specified.) Note 3) This also includes the number of blanking plate assembly. S S07 1 0 5 Type of actuation Function Symbol 12 A B C Specifications Note) For symbol, refer to page 886. Note) Not compatible with dual 3-port valves. 2-position single 2-position double 4-position dual 3-port (N.O. + N.O.) [Pressure center] 4-position dual 3-port (N.C. + N.O.) 4-position dual 3-port (N.C. + N.C.) [Exhaust center] Base mounted plug-in Voltage: 24 VDC Nil R Specifications Standard External pilot Note) Symbol How to Order Valves How to Order Manifold Assembly Serial transmission kit 1 set . Manifold base part no. 4 sets . Valve part no. (Stations 1 to 4) Prefix the asterisk to the part nos. of the solenoid valve, etc. Write sequentially from the 1st station on the D side. When part nos. written collectively are complicated, specify on the manifold specification sheet. SS0750-04C4SNAN ・・・・・ . S0720-5 ・・・・・・・・・・・・・・・・・・・・ Specify the part numbers for valves and options together beneath the manifold base part number. Series S0700 Plug-in Manifold Stacking Base kit (Serial Transmission) EX260 (For Output) Serial Transmission System D side U side 1 2 3 ・・・・・・ Stations Symbol Note Nil a 912