【DO!BOOK・ページリンク】
1-p0875-0985-s0700_en   33 / 112

BOOKをみる

10秒後にBOOKのページに移動します


Series S0700 Slim Compact Plug-in Manifold Bar Base Manifold Optional Parts External pilot [-R] This can be used when the air pressure is 0.1 to 0.2 MPa lower than the minimum operating pressure of the solenoid valves or used for vacuum specifications. Add R to the part numbers of manifolds and valves to indicate the external pilot specifications. An M5 port will be installed on the top side of the manifold’s SUP/EXH block. How to Order Valves (Example) S0710 R -5 How to Order Manifold (Example) . Indicate R for an option. SS0750-08C4FD1-R External pilot External pilot Note 1) Not compatible with dual 3-port valves. Note 2) When the internal pilot type and external pilot type of valves are mixed up on the manifold, order the manifold suitable for the specifications of the external pilot valve. Note 3) Valves with the external pilot have a pilot EXH with individual exhaust specifications and EXH can be pressurized. However, the pressure supplied from EXH should be 0.4 MPa or lower. Direct EXH outlet with built-in silencer [-S] This is a type with an exhaust port atop the manifold end plate. The built-in silencer exhibits an excellent noise suppression effect. (Noise reduction: 30 dB) Note) A large quantity of drainage generated in the air source results in exhaust of air together with drainage. . When ordering this option incorporated with a manifold, suffix “-S” to the end of the manifold part number. . For precautions on handling and how to replace elements, refer to “Specific Product Precautions.” It is used for mounting a manifold on a DIN rail. The DIN rail mounted bracket is fixed to the manifold end plate. (The specification is the same as that for the option “-D”.) 1 set of DIN rail mounting bracket is included for 1 manifold (2 or 3 DIN rail mounting brackets (S, T kit)). . When ordering this option incorporated with a manifold, suffix “D” to the end of the manifold part number. DIN rail mounting bracket SS0700 57A 3 External pilot port (M5 x 0.8) Exhaust port DIN rail mounting bracket 906