26 40 34 56 26 34 56 26 Connector on the power supply side is not attached. JIS symbol Blanking plate with output Mounted on the manifold block to make an independent supply port when each solenoid valve uses different operating pressure. Weight: 15 g Mounted on the manifold block to make an independent exhaust port when the exhaust from one valve affects valves on other stations in the air circuit. Weight: 15 g Blanking plate assembly SS0700-10A-3 Individual SUP spacer SS0700-P-3- Individual EXH spacer SS0700-R-3- It is used by attaching on the manifold block for being prepared for removing a valve for maintenance reasons or planning to mount a spare valve, etc. Weight: 8 g Manifold Optional Parts Blanking plate with output Blanking plate with a connector for individually outputting electricity to drive a single valve or equipment that are not on the manifold base. Note 1) Electric current should be 0.5 A or less. (Including the mounted valves) When the current is output from two positions at the same time, the current should be 0.25 A or less. Note 2) Please consult with SMC for the max. allowable current for serial transmission kit. Weight: 23 g Lead wire length (mm) Nil 600 1000 1500 2000 2500 3000 10 15 20 25 30 SS0700-1C3- Port size Port size Applicable tube Applicable tube o2 Applicable tube o3 Applicable tube o4 Applicable tube o1/8" Applicable tube o5/32" Symbol C2 C3 C4 N1 N3 Applicable tube Applicable tube o2 Applicable tube o3 Applicable tube o4 Applicable tube o1/8" Applicable tube o5/32" Symbol C2 C3 C4 N1 N3 905 Slim Compact Plug-in Manifold Bar Base Series S0700 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7 A