【DO!BOOK・ページリンク】 1-p0875-0985-s0700_en 29 / 112 10秒後にBOOKのページに移動します |
|
Positive COM COM. COM. (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (+) (+) Terminal Polarity no. Station 8 Station 7 Station 6 Station 5 Station 4 Station 3 Station 2 Station 1 SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A Compatible with PC wiring system. Using connector for flat ribbon cable (20P) conforming to MIL standard permits the use of connectors put on the market and gives a wide interchangeability. Electrical Wiring Specifications Flat ribbon cable connector Connector terminal no. 20 18 16 14 12 10 8 6 4 2 19 17 15 13 11 9 7 5 3 1 Triangle mark indicator position Double wiring (connected to SOL. A and SOL. B) is adopted for the internal wiring of each station, regardless of valve and option types. Mixed single and double wiring is available as an option. For details, refer to “Special Wiring Specifications” (Option) below. Negative COM Mixed single and double wiring are available as an option. The maximum number of manifold stations is determined by the number of solenoids. Count one point for a single solenoid type and two points for a double solenoid type. The total number of solenoids (points) must not exceed 16. 1. How to Order valves Indicate an option symbol, -K, for the manifold part number and be sure to specify the mounting position and number of stations of the single and double wiring on the manifold specification sheet. 2. Wiring specifications Connector terminal numbers are connected from solenoid station 1 on the A side in the order indicated by the arrows without skipping any terminal numbers. Note) Mounting valve have no polarity. It can also be used as a negative common. For details about the PC wiring system, refer to catalog (website) separately. COM. 20 18 16 14 12 10 8 6 4 2 19 17 15 13 11 9 7 5 3 1 COM. J kit Flat ribbon cable connector (20P) PC wiring system compatible Note) Special Wiring Specifications (Option) [-K] J Series S0700 Slim Compact Plug-in Manifold Bar Base kit (PC Wiring System Compatible Flat Ribbon Cable) 4 3 1 2 5 7 13 15 17 19 6 8 10 12 14 16 18 20 9 11 A 902 |