【DO!BOOK・ページリンク】
1-p0875-0985-s0700_en   25 / 112

BOOKをみる

10秒後にBOOKのページに移動します


<26P> <20P> COM. COM. COM. (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (+) (+) Terminal Polarity no. Station 9 Station 8 Station 7 Station 6 Station 5 Station 4 Station 3 Station 2 Station 1 COM. SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B 20 19 18 17 16 15 14 13 12 11 10 9 8 7 6 5 4 3 2 (+) SOL.A 1 (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (+) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (.) (+) (+) Negative COM Positive COM Negative COM Positive COM Terminal Polarity no. Station 12 Station 11 Station 10 Station 9 Station 8 Station 7 Station 6 Station 5 Station 4 Station 3 Station 2 Station 1 SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B SOL.A SOL.B 25 26 24 23 22 21 20 19 18 17 16 15 14 13 12 11 10 9 8 7 6 5 4 3 2 SOL.A 1 Electrical Wiring Specifications Cable Assembly Mixed single and double wiring are available as an option. The maximum number of manifold stations is determined by the number of solenoids. Count one point for a single solenoid type and two points for a double solenoid type. The total number of solenoids (points) must not exceed 24 for 26P, 18 for 20P. 1. How to Order valves Indicate an option symbol, -K, for the manifold part number and be sure to specify the mounting position and number of stations of the single and double wiring on the manifold specification sheet. 2. Wiring specifications Connector terminal numbers are connected from solenoid station 1 on the A side in the order indicated by the arrows without skipping any terminal numbers. AXT100-FC - 123 20 26 Type 26P flat ribbon cable connector assemblies can be ordered with manifolds. Refer to “How to Order Manifold.” Flat Ribbon Cable Connector Assembly (Option) Cable length (L) Assembly part no. 1.5 m 3 m 5 m 26P AXT100-FC26-1 AXT100-FC26-2 AXT100-FC26-3 20P AXT100-FC20-1 AXT100-FC20-2 AXT100-FC20-3 . For other commercial connectors, use a 20- or 26-pin type with strain relief conforming to MIL-C-83503. . Cannot be used for movable wiring. 6 (15.6) L Terminal no. Red 28AWG 30 (20P) 37.5 (26P) 26 2 25 1 Flat ribbon cable connector Connector terminal no. 26 24 22 20 18 16 14 12 10 8 6 4 2 25 23 21 19 17 15 13 11 9 7 5 3 1 Triangle mark indicator position Double wiring (connected to SOL. A and SOL. B) is adopted for the internal wiring of each station, regardless of valve and option types. Mixed single and double wiring is available as an option. For details, refer to “Special Wiring Specifications” (Option) below. 26 24 22 20 18 16 14 12 10 8 6 4 2 25 23 21 19 17 15 13 11 9 7 5 3 1 COM. COM. (26P) 20 18 16 14 12 10 8 6 4 2 19 17 15 13 11 9 7 5 3 1 COM. COM. (20P) Special Wiring Specifications (Option) [-K] Note) Mounting valve has no polarity. It can also be used as a negative common. Note) Note) P Series S0700 Slim Compact Plug-in Manifold Bar Base kit (Flat Ribbon Cable) Flat ribbon cable connector reduces installation labor for electrical connection. Using the connector for flat ribbon cable (26P, 20P) conforming to MIL standard permits the use of connectors put on the market and gives a wide interchangeability. Connector manufacturers’ example . Hirose Electric Co., Ltd. . . Fujitsu Limited . Japan Aviation Electronics Industry, Ltd. . J.S.T. Mfg. Co., Ltd. . Oki Electric Cable Co., Ltd. Sumitomo 3M Limited 898