【DO!BOOK・ページリンク】
1-p0875-0985-s0700_en   15 / 112

BOOKをみる

10秒後にBOOKのページに移動します


Refer to page 2060 and the Operation Manual for the details of the EX180 Integrated-type (For Output) Serial Transmission System. Please download the Operation Manual via our website, http://www.smcworld.com U side 3 1 2 Stations D side SS0751 08 C4 C8 How to Order Manifold S07 1 1 5 How to Order Valves Stations 02 32 Note) Stations 2 station 32 stations Symbol ・・・ ・・・ Cylinder port size C2 C3 C4 N1 N3 Port size With o2 One-touch fitting With o3.2 One-touch fitting With o4 One-touch fitting With o1/8" One-touch fitting With o5/32" One-touch fitting Metric Inch Symbol Kit type P, R port size Nil C6 C8 N7 N9 Port size With o8 One-touch fitting Note) With o6 One-touch fitting With o8 One-touch fitting With o1/4" One-touch fitting With o5/16" One-touch fitting Metric Inch Symbol Voltage: 24 VDC Base mounted plug-in 4-position dual 3-port (N.C. + N.C.) [Exhaust center] Type of actuation 1 2 A B C 4-position dual 3-port (N.O. + N.O.) [Pressure center] Specifications 2-position single 2-position double 4-position dual 3-port (N.C. + N.O.) Symbol Note) For symbol, refer to page 890. Option Nil D D0 Dュ K Note 2) R Note 3) S Specifications None With DIN rail (Rail length: Standard) Without DIN rail (With bracket) With DIN rail Designated length (ュ: Station) Special wiring specifications (Except double wiring) External pilot Built-in silencer Symbol Note 1) When two or more options are specified, indicate them alphabetically. Example) -KRS Note 2) Indicate the wiring specifications for mixed single and double wirings. Note 3) For details, refer to page 906. . For manifold optional parts, refer to pages 905 and 906. . For manifold exploded view, refer to page 895. Communication connector Nil A Specifications T-branch type Straight type Symbol SI unit output polarity Nil N Specifications Positive common Negative common Symbol SD0 SDQ2 SDQ3 SDV2 S kit Without SI unit CC-Link for 32 points (EX180-SMJ3: Positive common (NPN), EX180-SMJ5: Negative common (PNP)) DeviceNet. for 16 points (EX180-SDN4: Positive common (NPN), EX180-SDN6: Negative common (PNP)) DeviceNet. for 32 points (EX180-SDN3: Positive common (NPN), EX180-SDN5: Negative common (PNP)) 32 stations 16 stations 32 stations 32 16 32 Kit type Symbol Specifications (SI unit model) 1 to 16 stations Standard station Max. number of stations for special wiring specifications Max. number of solenoids Note 1) The maximum number of stations is determined by the total number of solenoids. For mixed single and double wirings, enter “-K” to the order code options. Note 2) For the S0700 series, SI unit models EX180-SDN1, EX180-SDN2, or EX180-SMJ1 cannot be selected as S kit (SDQュ, SDV2). Function Nil R Standard External pilot Note) Symbol Specifications Note) Not compatible with dual 3-port valves. S Series S0700 Slim Compact Plug-in Manifold Bar Base kit (Serial Transmission) EX180 (For Output) Serial Transmission System Type of actuation Number of solenoids Single 1 Double, Dual 3-port 2 How to Order Manifold Assembly Serial transmission kit 1 set . Manifold base part no. 3 sets . Valve part no. (Stations 1 to 3) 2 sets . Valve part no. (Stations 4 to 5) 2 sets . Valve part no. (Stations 6 to 7) 1 sets . Blanking plate part no. (Station 8) Prefix the asterisk to the part nos. of the solenoid valve, etc. Write sequentially from the 1st station on the D side. When part nos. written collectively are complicated, specify on the manifold specification sheet. SS0751-08C4C8SDQ2 ・・・・・ . S0711-5 ・・・・・・・・・・・・・・・・・・・・・・・・・・・ . S0721-5 ・・・・・・・・・・・・・・・・・・・・・・・・・・・ . S07A1-5 ・・・・・・・・・・・・・・・・・・・・・・・・・・ . SS0700-10A-3 ・・・・・・・・・・・・・・・・ Note) The maximum number of stations will be different depending on the wiring specifications. Note) The P, R port size is o5/16" when the cylinder ports are inch sizes. Specify the part numbers for valves and options together beneath the manifold base part number. a 888