【DO!BOOK・ページリンク】
1-p0875-0985-s0700_en   13 / 112

BOOKをみる

10秒後にBOOKのページに移動します


(R1)5 1 3(R2) (P) (B) 2 (A) 4 (B) 2 (A) 4 1(P) 5(R1) 4(A) 3(R2) 2(B) 2(B) 3(R2) 1(P) 5(R1) 4(A) 1(P) 5(R1) 4(A) 3(R2) 2(B) (R1)5 1 3(R2) (P) Model S0710 S0711 S0715 Type of actuation JIS symbol Series S0700 Cylinder Speed Chart Use as a guide for selection. Please confirm the actual conditions with SMC Sizing Program. Series S0715-5G-M5 Average speed mm/s Bore size Series CJ2 Pressure 0.5 MPa Load factor 50% Stroke 60 mm Series CM2 Pressure 0.5 MPa Load factor 50% Stroke 300 mm o6 o10 o16 o20 o25 o32 o40 800 700 600 500 400 300 200 100 0 Base Mounted Conditions S0715-5G-M5 Base mounted Tube bore x Length Speed controller Silencer Series CJ2 Series CM2 o6 x 1 m AN120-M5 AS2002F-06 AS2002F-06 . It is when the cylinder is extending that is meter-out controlled by speed controller which is directly connected with cylinder, and its needle valve with being fully open. . The average velocity of the cylinder is what the stroke is divided by the total stroke time. . Load factor: ((Load mass x 9.8)/Theoretical force) x 100% Perpendicular, upward actuation Horizontal actuation Symbol 2-position single 2-position double 4-position dual 3-port N.C. + N.C. (Exhaust center) 4-position dual 3-port N.O. + N.O. (Pressure center) S0720 S0721 S0725 S07A0 S07A1 S07A5 S07B0 S07B1 S07B5 4-position dual 3-port N.C. + N.O. S07C0 S07C1 S07C5 886